Ambarella S5LM BPI Reference Design
For more information on reference designs
Response within 2 business days
Ambarella Part Numbers
- S5L-A0-RH
MPS Products
| Part Number | Quantity | Description |
| MP1605 | 1 | 2A, 5.5V, 2.2MHz, Synchronous Step-Down Converter with Low 11µA Quiescent Current in SOT563 Package |
| MP1601 | 3 | 1A, 5.5V, 2.2MHz, 11µA Iq, High Efficiency Synchronous Step-Down Converter with Output Discharge in SOT563 |
| MP2625B | 1 | 2A, Switch-Mode Li-Ion Charger with NVDC Power Path Management |
| MP3309 | 1 | 2.7V to 5.5V, 1.5A, Synchronous Boost WLED Driver for Tablets and Smart Phones |
Log in to your account
Create New Account