EVM3840-QV-00A

High Efficiency, 4A, 5.5V, 1.2MHz Synchronous Step-Down Converter With Integrated Inductor Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPM3840 is a monolithic step-down converter with built-in internal power MOSFETs and inductor. The DC-DC module is housed in a small surface QFN package which is sized 3mm width by 5mm length by 1.6mm height. It can provide 4A continuous output current from a 2.8V to 5.5V input voltage with excellent load and line regulation. The MPM3840 is ideal for powering portable equipment that runs with a single cell Lithium-Ion (Li+) Battery. The output voltage can be regulated as low as 0.6V. Only input, output capacitors and FB resistors are needed to complete the design.

The Constant-On-time (COT) control scheme provides fast transient response high light-load efficiency and easy loop stabilization. Fault condition protection includes cycle-by-cycle current limit and thermal shutdown.

The MPM3840 requires a minimum number of readily available standard external components and is available in an ultra-small QFN-20 (3mmx5mm) package.

Product Features

  • Above 80% Light Load Efficiency
  • Low IQ: 40μA
  • Wide 2.8V to 5.5V Operating Input Range
  • Output Voltage as Low as 0.6V
  • 100% Duty Cycle in Dropout
  • 4A Output Current
  • 25mΩ and 12mΩ Internal Power MOSFET
  • 1.2MHz Frequency
  • EN and Power Good for Power Sequencing
  • Available in a QFN-20 (3mmx5mmx1.6mm)
  • Cycle-by-Cycle Over Current Protection
  • 1.5ms Internal SS Time with Pre-Bias Startup
  • Short Circuit Protection with Hiccup Mode
  • Thermal Shutdown
  • Stable with Low ESR Output Ceramic Capacitors

Parametrics