Micron Memory & Storage

Solutions for Micron Memory & Storage

  • Performance

    Margin on Current Capability
  • Process Technology

    Faster Product Delivery Cycles
  • Efficiency

    Less Power Loss
  • Reliable Voltage Protection

    More Robust than Competition

DDR5 Memory Power Solutions 

MPS Part Number Product Description Powers Micron
MP5431 DDR5 Client PMIC  

DDR5 Client Memory Modules 

MP5431C DDR5 Client PMIC

DDR5 Client Memory Modules 

MPQ8894 DDR5 Server PMIC 

DDR5 Server Memory Modules 

MPQ8895 DDR5 Server PMIC

DDR5 Server Memory Modules 

MPQ8895F DDR5 Server PMIC

DDR5 Server Memory Modules

SSD Storage Power Solutions 

MPS Part Number Product Description Powers Micron
MP5477 PMIC for SSD

Enterprise SSD 

MP5515 Power Loss Protection PMIC

Data Center and Enterprise SSD 

MP5516 Power Loss Protection PMIC

Data Center and Enterprise SSD 

MP2183 Step Down Converter

Client SSD


DDR5 Client DIMM PMIC with Digital Interface

The MP5431 is a complete power management IC (PMIC) that integrates three high-efficiency, step-down DC/DC converters and a flexible logic interface for DDR5.


The MP5431 provides three channel buck outputs. Buck A and buck B are configured to a dual-phase, interleaving buck converter with current-sharing performance or two single-phase buck converters. Buck C is configured to a single-phase buck converter. The buck converters are designed to support the specific power requirements of DDR5 Client DIMM.



12V, 6A, Quad-Buck PMIC with I2C/I3C Interface for DDR5

The MPQ8895 is a complete power management IC (PMIC) that integrates four high-efficiency, step-down DC/DC converters and a flexible logic interface for DDR5.


The MPQ8895 provides four channel buck outputs. Buck A and buck B are configured to a dual-phase, interleaving buck converter with current-sharing performance. Buck C and buck D configured to two single-phase buck converters that are designed to support the specific power requirement of DDR5.



2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse

The MP5516 is a monolithic power management solution designed to manage energy storage and release in enterprise solid-state drives (SSDs). It integrates an input current limit (ILIMIT_E-FUSE) switch and a bidirectional buck-boost converter for energy management. The e-fuse features a low on resistance (RDS(ON)), current limiting, and reverse-current blocking.


The configurable ILIMIT_E-FUSE prevents inrush current during start-up. Reverse-current blocking prevents backup energy from flowing to the failing input voltage (VIN) port to fully utilize the backup energy during a power outage.

Applications

Market Application MPS Powers Micron Product Types
AI DDR5 Server DIMM, LPCAMM, Data Center SSD 
Automotive Automotive SSD 
Consumer  LPCAMM, DDR5 Client DIMM, Client SSD 
Client PC LPCAMM, DDR5 Client DIMM, Client SSD 
Industrial IoT  DDR5 Server DIMM, Industrial SSD 
Mobile LPCAMM, DDR5 Client DIMM
Networking Data Center SSD, LPCAMM, DDR5 Server DIMM 
Data Center and Server Data Center SSD, DDR5 Server DIMM