AU10/15P Minimum Rails - Highest Power Reference Design
REFERENCE DESIGN
For more information (design files, test reports, etc.)
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MP5475-0031 | 1 | Request Information |
| MP2332C | 1 | 18V, 2A, 650kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM |
| MP20051 | 1 | Low Noise, High PSRR, 1A Linear Regulator |
| MP2002A | 1 | Low Input Voltage, 500mA Linear Regulator |
Log in to your account
Create New Account