Artix - 7 Smallest Footprint Reference Design
For more information on reference designs
Response within 2 business days
AMD Xilinx part numbers:
- XC7A12T
- XC7A15T
- XC7A25T
- XC7A35T
- XC7A50T
- XC7A75T
- XC7A100T
- XC7A200T

MPS Products
Rail Number | Rail | Voltage (V) | Seq | MPS Part Number (max current) |
1 |
VCCINT, VCCBRAM |
0.95/1V ±5% 0.9V ±3% (-2LE) |
1/3 |
MPM54304 Vout1 (3A) |
2 |
VCCAUX& VCCADC |
1.8V ±5% |
2/2 |
MPM54304 Vout3 (2A) |
VCC_DDR |
1.5/1.35V ±5% |
3/1 |
MPM54304 Vout4 (2A) |
|
VCC_IO (optional) |
2.5/3.3V±5% |
3/1 |
MPM54304 Vout2 (3A) |
|
3 |
VMGTAVTT |
1V ±2.5% |
2/2 |
MP8904 (500mA) |
4 |
VMGTAVCC |
1.2V ±3% |
2/2 |
MP8904 (500mA) |
DDR_VTT DDR_VREF |
VCC_DDR/2 |
3/1 |
MP20075 (3A) |
Log in to your account
Create New Account