Introducing MPS's Open Accelerator Module (OAM) Power System for AI and HPC Applications
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
Introduction
As the world transitions to a more sustainable future, there is a growing demand for energy-efficient solutions that reduce carbon emissions, and emerging fields such as artificial intelligence (AI) prove to be no exception. In response to the trend for energy-efficient solutions, MPS is committed to providing power solutions with higher efficiency toward the effort of reducing carbon emissions. This helps customers achieve increasingly urgent energy conservation and emission reduction goals in AI and high-performance computing (HPC).
MPS’s Open Accelerator Module (OAM) Power System
MPS’s power products follow the direction of modularization and AI with the goal of building green and energy-saving datacenters that demonstrate efficiency and stable performance. Figure 1 shows MPS’s 48V open accelerator module (OAM) power system.
Figure 1: 48V OAM Power System
The AI OAM power system adopts a variety of power management technologies — including intelligent adjustment, energy-saving management, and real-time monitoring — to meet the requirements of AI technology and HPC applications.
Features include:
- Ultra-small package that effectively reduces the board area compared to traditional solutions
- High conversion efficiency to reduce power consumption and save energy
- Automatic phase-shedding to improve efficiency and thermal management
- Constant-on-time (COT) control and digital load-line regulation to reduce power consumption and improve dynamic response
- MPS’s Quiet SwitcherTM technology (QST) effectively reduces switching voltage spikes and improves system reliability
Introducing the MPC22167-130
The MPC22167-130 is a two-phase Intelli-ModuleTM that powers processor core rails. It is optimized for HPC applications such as AI processors in OAM form factors, field-programmable gate array (FPGA) and application-specific integrated circuit (ASIC) core power supplies, and PCIe accelerator cards.
Key Features
The MPC22167-130 provides superior performance with features including:
- Quiet SwitcherTM technology (QST) that limits peak switching voltages
- Integrates two DrMOS, an inductor, and input capacitors
- 4V to 16V input voltage (VIN) range
- Supports up to 130A of continuous output current (IOUT)
- Accu-SenseTM current sense
- Temperature sense
- Receives tri-state pulse-width modulation (PWM) signals
- Current-limit protection
- Over-temperature protection (OTP)
- Fault reporting
- Independent phase outputs for more flexibility
Figure 2 shows the typical application circuit of the MPC22167-130.
Figure 2: MPC22167-130 Typical Application Circuit
Compact Solution
The MPC22167-130 is available in an LGA-72 (9mmx9.9mmx7.65mm) package. The compact size improves layout and the power delivery network by shortening the distance from the output to the load, which reduces heat loss.
Scalability
The MPC22167-130 Intelli-ModuleTM is highly scalable. When paired with a multi-phase controller, it can support power systems ranging between hundreds to thousands of watts.
Outstanding Efficiency
The MPC22167-130 also offers high power density, excellent efficiency, and low thermal resistance. Peak efficiencies exceeding 91% can be achieved at 5V VIN and an output voltage (VOUT) of 0.8V.
Introducing the MPC12106-54-0750-0220
The MPC12106-54-0750-0220 is a high-efficiency, non-isolated LLC-DCX power module card with a fixed 4:1 transformer turns ratio. It operates across a 40V to 60V DC primary bus voltage, with a 10V to 15V VOUT. The module can deliver up to 800W of continuous output power (POUT) with a typical 54V VIN.
Features include:
- Built-in multiple-time programmable (MTP) memory to store custom configurations
- VIN, VOUT, IOUT, and temperature monitoring
- Input over-voltage protection (OVP) and under-voltage protection (UVP)
- Output OVP and UVP
- Over-current protection (OCP) thermal design current, OCP spike, and OTP
- Available in a surface-mount (24mmx18mmx9.1mm) package
Figure 3 shows the typical application circuit of the MPC12106-54-0750-0220.
Figure 3: MPC12106-54-0750-0220 Typical Application Circuit
The computing power and massive data processing of AI chips require extremely high currents, ranging from hundreds of amperes to thousands of amperes. Given the extreme current fluctuations, a stable and reliable power supply voltage is a prerequisite for ensuring the stable performance of AI chips. MPS’s digital multi-phase controllers provide COT control to achieve fast transient response and optimal processor performance.
Conclusion
MPS offers innovative power solutions such the MPC22167-130 and the MPC12106-54-0750-0220 that demonstrate high efficiency and high power density for AI and HPC applications. These products support customers in meeting energy conservation and emission reduction goals. For more information, learn about MPS’s AI hardware solutions.
_______________________
Did you find this interesting? Get valuable resources straight to your inbox - sent out once per month!
Log in to your account
Create New Account