<10W (Isolated)
<10W (Isolated) Content
Description
AC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. 10W, isolated power supplies can be used in a wide range of applications, and mean both greater protection and greater complexity than non-isolated options. Because they can transfer power between circuits without a direct connection, they are useful in protecting electronic loads and keeping devices safe from high voltages or parasitic currents. To meet customer needs, non-isolated power supply designs require ultra-low standby power and high levels of integration.
Our broad portfolio of solutions includes PSR/SSR flyback regulators, switching regulators, and flyback controllers. Our top-of-the-line parts offer a wide range of exceptional features, including a wide input voltage, low switching loss, switching frequency spread minimization, high reliability, long lifespan, and a small package size. These efficient devices lower cost and BOM to help simplify the design process and accelerate time-to-market.
MPS’s exceptional AC/DC power supplies provide everything you need to power up the system.
MPS’s exceptional AC/DC power supplies provide everything you need to power up the system.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MP174A Input Voltage Range
Hello, We have been meaning to design a DC-DC converter that supports 35-100VDC input with 0.25A output at 15VDC. We came across MP173A and MP174A. Ac...
AC-DC POWER CONVERTERS
Diffrerences between MPS4033 and MPS4056
Hello, Welcome to the MPS Forum! The MP4033 is the parent product to the MP4056, both parts have similar functionality but are aimed for slightly diff...
LIGHTING SOLUTIONS
Three-Phase 10 W flyback for power meter (10W)
I need to design the power supply of an smart meter powered via three phases (L1/L2/L3/N) so a lot of input voltage is going to be handled. I will lis...
AC-DC POWER CONVERTERS
Log in to your account
Create New Account