Zynq 7000 Cost Optimized Discrete Solution
For more information (design files, test reports, etc.)
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MP8774 | 1 | 12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package |
| MP2332C | 3 (Optional: 6) | 18V, 2A, 650kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM |
| MP20073 | 1 | 2A, DDR Termination Regulator |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account