Ultrasound Multiplexers

voltage-bias
No High Voltage Bias
64-Channel BGA
64 Channel High Voltage Analog Switch 10x10 BGA-144
off-isolation
Good Off-Isolation -66dB at 5.0 MHz

The MPS proprietary high voltage analog switches are designed to multiplex the transmit and receive signals to and from multiple piezoelectric transducers in a medical ultrasound imaging system without the need of any high voltage positive or negative supplies. During the transmit cycle, it can block or pass transmit signals of up to ±90V. During the receive cycle, it behaves as a low noise 12.5 Ω resistor or block with an off-isolation of -66dB at 5.0MHz. Eliminating the need for high voltage positive and negative supplies will provide designers a simple and easy solution for the multiplexing.

Show Columns
Status
MPS Inventory
Channels
VDD Bias (V)
Off-Isolation (dB)
Vsig (V)
Rswitch (Ω)
Package (mm)
MPSafe
MPL
Product URL
Channels
VDD Bias (V)
Off-Isolation (dB)
Vsig (V)
Rswitch (Ω)
Package (mm)
MPS
16
32
64
96
128
5
9.5
10
12
-66
±100
±90
12.5
14
BGA-144 (10x10)
BGA-215 (10x20)
BGA-80 (7x7)
QFN-72 (10x10)
TQFP-48 (7x7)
Is MPSafe Has MPL Product URL
     
MP4898A

128-Channel, High-Voltage Analog Switch with Output Bleed Resistors and 5V Bias

128 5 -66 ±90 14 BGA-215 (10x20) 1 0 https://www.monolithicpower.com/en/mp4898a.html
MP4895A

96-Channel, High-Voltage Analog Switch with Output Bleed Resistors and 5V Bias

96 5 -66 ±90 14 BGA-144 (10x10) 1 0 https://www.monolithicpower.com/en/mp4895a.html
MP4864A
64-Channel, High-Voltage, SPST Analog Switch with Output Bleed Resistors
Buy On MPS 64 12 -66 ±90 14 BGA-144 (10x10) 1 0 https://www.monolithicpower.com/en/mp4864a.html
MP4816

16-Channel High Voltage Analog Switch

Buy On MPS 16 10 -66 ±90 12.5 TQFP-48 (7x7) 1 0 https://www.monolithicpower.com/en/mp4816.html
MP4816A
16-Channel High Voltage Analog Switch With Output Bleed Resistors
Buy On MPS 16 10 -66 ±90 12.5 TQFP-48 (7x7) 1 0 https://www.monolithicpower.com/en/mp4816a.html
MP4833A

32-Channel, High-Voltage Analog Switch with Output Bleed Resistors in a BGA Package

Buy On MPS 32 9.5 -66 ±90 12.5 BGA-80 (7x7) 1 0 https://www.monolithicpower.com/en/products/analog/mp4833a.html
MP4835A

32-Channel, High-Voltage Analog Switch with Output Bleed Resistors and 5V Bias

Buy On MPS 32 5 -66 ±100 14 QFN-72 (10x10) 1 0 https://www.monolithicpower.com/en/products/analog/mp4835a.html
MP4865A
64-Channel, High-Voltage Analog Switch with Output Bleed Resistors and 5V Bias
Buy On MPS 64 5 -66 ±90 14 BGA-144 (10x10) 1 0 https://www.monolithicpower.com/en/products/analog/mp4865a.html
MP4832A

32-Channel, High-Voltage Analog Switch with Output Bleed Resistors

Buy On MPS 32 12 -66 ±90 14 QFN-72 (10x10) 1 0 https://www.monolithicpower.com/en/mp4832a.html
No more parts left for display.