PoE

mEZs84801A-PoE
15W IEEE.802.3af Compliant PoE Power Supply: mEZS84801A
Great for Prototyping
All Components Available for Purchase w/Layout and Schematic

mEZs84801A-PoE
High Voltage Step Up DC/DC Power Supply Available: Contact MPS

Show Columns
Status
MPS Inventory
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package (mm)
Package Size: LxWxH (mm)
Grade
MPSafe
MPL
Product URL
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package (mm)
Package Size: LxWxH (mm)
Grade
MPS
Open Frame
No
Internal
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
SiP
45x39
Is MPSafe Has MPL Product URL
     
mEZS84801A
48V, 12W, 12V Output, PoE Power Supply, IEEE 802.3af Compliant
Buy On MPS Open Frame 37 57 12 1 140 No Internal -40 Over-Current Protection (OCP), Over-Voltage Protection (OVP) SiP 45x39 1 0 https://www.monolithicpower.com/en/products/power-management/power-over-ethernet/mezs84801a.html
No more parts left for display.