Energy Storage (Dying Gasp)

Design Flexibility
Wide input voltage range

High Power Efficiency
Built-in charging current limit

Superior Performance
Excellent efficiency
and reliability

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Vs (max) (V)
Vbus (max) (V)
Irelease (A)
Icharge (A)
Iq (typ) (mA)
PG
Vfb (V)
fsw (max) (kHz)
Special Features
Package
Grade
Vin (min) (V)
Vin (max) (V)
Vs (max) (V)
Vbus (max) (V)
Irelease (A)
Icharge (A)
Iq (typ) (mA)
PG
Vfb (V)
fsw (max) (kHz)
Special Features
Package
Grade
No
Yes
Power Good (Input)
Power Good (Storage)
QFN-10 (2x3)
SOIC-8
Catalog
MP201
NRFND

Dying Gasp Storage and Release Control IC with flag indicator

4.5 18 32 18 2.5 0.26 0.25 No 1 SOIC-8 Catalog
MP6302
EOL

Energy Storage and Release Control IC with Indicators for Storage and Input Voltage

4.2 18 32 18 2.5 0.25 0.25 Yes 1 Power Good (Input), Power Good (Storage) QFN-10 (2x3) Catalog
No more part left for display.