RF Remote Controls
RF Remote Controls Content
Description
RF remote controls are being used for more and more control systems, including televisions, sound systems, lighting, and other home environment controls. Because these remotes transmit their signals using radio frequency (RF), they do not need to be operated within line of sight of the device they are controlling. Other advanced features — such as voice control, capacitive touch and haptic feedback, LED displays, and multi-standard connectivity — are also being incorporated into these devices. Above all, a remote control should remain easy to use, with long battery life and reliable signal quality.
Our comprehensive suite of solutions includes chargers, converters, regulators, switches, backlight displays, audio amplifiers, and PMICs. We provide everything necessary to design efficient, innovative RF remote controls that offer ultra-low standby power and top performance in a small package.
MPS’s leading technology offers the most cost-effective power management to simplify the design process and create reliable, consumer-friendly RF remote controls.
MPS’s leading technology offers the most cost-effective power management to simplify the design process and create reliable, consumer-friendly RF remote controls.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
USB PD MP5031 configuration issue
...n difference. There are certain standards that need to be met. This device is popular among general consumer electronics as well as automotive. The...
DC-DC POWER CONVERTERS
MP9572 doesn't work at low temperatures
Hi everyone! I'm using MP9572 step-down converter in my PCB design. The parameters as follows: Vin= +16V…+32V; Vout=+3.2V; freq=800kHz. My device wo...
DC-DC POWER CONVERTERS
Solar charger small UPS
Hello, We are planning to use a 6V 10W solar cell, which I found in good price an can be mounted exposed to the weather. In direct sun light it provid...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account