Zynq UltraScale+ (High Power) Board

This is a scalable design for powering Xilinx Zynq UltraScale+ MPSoC family (ZU2 to ZU19). This module based solution combines a small footprint with good efficiency and tight regulation. An external sequencer ensures power up and power down sequencing requirements


  • Small Footprint: 1.65 sq inches.
  • Modules include Inductor with DC/DC converter
  • Vin 4.0V to 16V
  • MPM3695-25 (2x) max 40A
  • MPM3695-10 max 10A
  • MPM3620A max 2A
  • MPM3610A max 1A
  • MPM3606A max 0.6A

Design Files

File Title Language Last Updated
Schematics English 09/05/2017
BOM English 09/05/2017
Layout English 09/05/2017
Test Report English 09/05/2017

MPS Products

Datasheets
MPM3695-25 Datasheet 09/05/2017
MPM3695-10 Datasheet 09/05/2017
MPM3620A Datasheet 09/05/2017
MPM3610A Datasheet 09/05/2017
MPM3606A Datasheet 09/05/2017
For more information regarding reference designs, please contact referencedesign@monolithicpower.com.