ZYNQ UltraScale+ RFSoC gen1

Smallest Size Power Management Reference Design


REFERENCE DESIGN

For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days

AMD part numbers

  • XCZU21DR
  • XCZU25DR
  • XCZU27DR
  • XCZU28DR
  • XCZU29DR
  • XQZU21DR
  • XQZU28DR
  • XQZU29DR

Overview

  • 12Vin design (no intermediary regulator required)
  • Design can be easily scaled/modified for customer requirements
  • Common use of parts allow step and repeat for ease of design
  • Easy to use 2x Parallelable modules (40A VCCINT) for high efficiency and fast transient response
  • MPM modules are fully factory tested solutions and require minimum engineering
  • MPM modules include inductors
  • Total system efficiency ~87%
  • Total solution size ~2.0 sqin including input & output Caps

MPS Products Used

Part Number Quantity Description
MPM3695-20 or MPM3690-50D 1 16V, 50A DC/DC Power Module with PMBus
MPM3695-20 1 Request Information
MPM3632C 3 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
MPM3683-7 2 2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package 
MPM3606A 2 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
MPM3683-10 1 2.7V to 16V, 10A, Step-Down Power Module
MPM3833C 4 2.75 to 6V, 3A, Ultra-Small and Ultra-Low Noise Power Module
EVREF0102A 1 The EVREF0102A is the analog power module for the Zynq UltraScale+ RFSoC characterization kit. The EVREF0102 analog power module provides an ultra-low-noise power supply for high-speed data converters
MPQ7962-0010 (Optional: 1) Request Information