ZYNQ UltraScale+ RFSoC gen1

Internal Sequencing Power Management Reference Design



REFERENCE DESIGN


For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days


AMD part numbers

  • XCZU21DR
  • XCZU25DR
  • XCZU27DR
  • XCZU28DR
  • XCZU29DR
  • XQZU21DR
  • XQZU28DR
  • XQZU29DR

Overview

  • 12Vin design (no intermediary regulator required)
  • Design can be easily scaled/modified for customer requirements
  • Common use of parts allow step and repeat for ease of design
  • Discrete 2ph design (45A VCCINT) for high efficiency and fast transient response
  • Total system efficiency ~90%
  • Total solution size ~3.0 sqin including input & output Caps
  • PMIC includes built in power up/down sequencing and requires minimum number of external components

MPS Products Used

Part Number Quantity Description
MP2951 1 Request Information
MP86934 2 16V Intelli-Phase Solution in TQFN 3x4
MP8733B 1 Request Information
MP5470-0014 2 4V-16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
MPM3632C 5 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor