RFSoC gen2/gen3 Reference Design using with Full PMBus Support
For more information (design files, test reports, etc.)
Response within 2 business days
AMD part numbers
- XCZU39DR
- XCZU43DR
- XCZU46DR
- XCZU47DR
- XCZU48DR
- XCZU49DR
Overview
- 12Vin design (no intermediary regulator required)
- PMBus coverage for all critical rails
- Proven solution for RFSoC (DAC and ADC) analog rails
- Design can be easily scaled/modified for customer requirements
- Common use of parts allow step and repeat for ease of design
- Easy to use Quad PMIC module (25A per output) provides flexibility, high efficiency and fast transient response
- MPM modules are fully factory tested solutions and require minimum engineering
- MPM modules include inductors
- Total system efficiency ~90%
- Total solution size ~4 sq.in including input & output Caps
MPS Products Used
| Part Number | Quantity | Description |
| MPM82504-0000 | 4 | 16V, Quad 25A, Scalable, DC/DC Power Module with PMBus | MPM82504-0001 | 4 | 16V, Quad 25A, Scalable, DC/DC Power Module with PMBus |
| MPM3683-7 | 2 | 2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package |
| MPM3606A | 2 | 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
| MPM3833C | 3 | 2.75 to 6V, 3A, Ultra-Small and Ultra-Low Noise Power Module |
| MP8904 | 2 | 500mA Linear Regulator |
| MCS1802 | 5 | Cost Effective Hall Effect-Based Linear Current Sensor IC, 3.3V Supply |
| MP20075 | 3 | 3A, DDR Termination Regulator |
| EVREF0102A | 1 | The EVREF0102A is the analog power module for the Zynq UltraScale+ RFSoC characterization kit. The EVREF0102 analog power module provides an ultra low-noise power supply for high-speed data converters |
Log in to your account
Create New Account