RFSoC gen2/gen3 Reference Design using Modules
For more information (design files, test reports, etc.)
Response within 2 business days
AMD part numbers
- XCZU39DR
- XCZU43DR
- XCZU46DR
- XCZU47DR
- XCZU48DR
- XCZU49DR
Overview
- 12Vin design (no intermediary regulator required)
- Design can be easily scaled/modified for customer requirements
- Common use of parts allow step and repeat for ease of design
- Easy to use Quad PMIC module (25A per output) provides flexibility, high efficiency and fast transient response
- MPM modules are fully factory tested solutions and require minimum engineering
- MPM modules include inductors
- Total system efficiency ~89%
- Total solution size ~2.0 sq.in including input & output Caps
MPS Products Used
| Part Number | Quantity | Description |
| MPM82504 | 1 | 16V, Quad 25A, Scalable, DC/DC Power Module with PMBus |
| MPM3632C | 4 | 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor |
| MP2002A | 1 | Low Input Voltage, 500mA Linear Regulator |
| MPM3650C | 1 | 1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module |
| MPM3683-10 | 1 | 2.7V to 16V, 10A, Step-Down Power Module |
| MPM3695-10 | 2 | 16V, 10A, Scalable, Ultra-Thin DC/DC Power Module with PMBus |
| MPM3833C | 3 | 2.75 to 6V, 3A, Ultra-Small and Ultra-Low Noise Power Module |
| MP20075 | (Optional: 3) | 3A, DDR Termination Regulator |
| MPQ7962-0010 | (Optional: 1) | Request Information |

Log in to your account
Create New Account