MPQ8612-16

Active

16A, 6V, DCM, Non-latch OVP and OCP, COT Synchronous Step-down Converter



Talk to an Engineer or get a Quote

Product Description

The MPQ8612 is fully integrated high frequency synchronous rectified step-down switch mode converter. It offers very compact solutions to achieve 12A/16A/20A output current from a 3V to 6V input with excellent load and line regulation. Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization. The MPQ8612 can operate with a low-cost electrolytic capacitor and can support ceramic output capacitor with external slope compensation. Operating frequency is programmed by an external resistor and is compensated for variations in VIN. Under voltage lockout is internally set at 2.8 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the soft start pin. A power good signal indicates the output is within its nominal voltage range. Full fault protection including OCP, SCP, OVP UVP and OTP is provided by internal comparators. The MPQ8612 requires a minimum number of readily available standard external components and are available in QFN3X4/4X4/4X4 packages.

Configurable

Product Features

  • Wide 3V to 6V Operating Input Range
  • 12A/16A/20A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Adaptive COT for Ultrafast Transient Response
  • 1% Reference Voltage Over  -20°C  to +85°C Junction Temperature Range
  • Programmable Soft Start Time
  • Pre-Bias Start up
  • Programmable Switching Frequency from 300kHz to 1MHz.
  • Minimum On Time TON_MIN=60ns Minimum Off Time TOFF_MIN=75ns
  • Non-latch OCP, non-latch OVP Protection and Thermal Shutdown
  • Output Adjustable from 0.608V to 4.5V

Parametrics

  • fsw (max) (kHz)1000
  • Vin (min) (V)3
  • Vin (max) (V)6
  • Iout (max) (A)16
  • Isw Limit (typ) (A)28
  • Vfb (V)0.61
  • Iq (typ) (mA)1
  • Regulated Outputs1
  • Vout (max) (V)4.5
  • Vout (min) (V)0.608
  • GradeIndustrial
  • PackageQFN-17 (4x4)
  • Control ModeCOT
  • Common FeaturesExternal Soft Start, Light-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Frequency, Soft Stop

Reference Materials


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.