MPQ2483

Active
55V 2.5A Programmable Frequency LED Driver available in AEC-Q100 with DC and PWM Dimming Control


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MPQ2483 is a 55V, 2.5A, white LED driver suitable for either step-down or inverting step up/down applications. It achieves 2.5A peak output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown, cycle­by­cycle peak current limiting, output over voltage protection, open strings protection and output short circuit protection. The MPQ2483 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive to negative power conversion. The MPQ2483 requires a minimum number of readily available standard external components and is available in a 10-pin 3x3mm QFN package.

Product Features

  • Guaranteed Industrial Temperature Range Limits
  • 2.5A Maximum Output Current
  • Unique Step-up/down Operation (Buck-Boost Mode)
  • Wide 4.5V to 55V Operating Input Range for Step-Down Applications (Buck Mode)
  • 0.28O Internal Power MOSFET Switch
  • Adjustable Switching Frequency
  • Analog and PWM Dimming
  • 0.198V Reference Voltage
  • 5µA Shutdown Mode
  • No minimum LED required
  • Stable with Low ESR Output Ceramic Capacitors
  • Cycle-by-Cycle Over Current Protection
  • Thermal Shutdown Protection
  • Open Strings Protection
  • Output Over Voltage Protection
  • Output Short Circuit Protection
  • Available in a 10-pin 3x3mm QFN Package

Parametrics

  • Vin (min) (V)4.5
  • Vin (max) (V)55
  • Vout (max) (V)55
  • Iout (max) (A)2.5
  • SyncNo
  • Open LED ProtectionYes
  • Rds(on) (mΩ)280
  • GradeIndustrial
  • PackageQFN-10 (3x3)
  • TypeBuck-Boost, Low-Side Buck
  • Vfb (V)0.198
  • fsw (max) (kHz)1350
  • Iq (mA)0.8
  • Ishutdown (µA)3.4

55V, Programmable Frequency White LED Driver Evaluation Board AEC-Q100 Qualified

The MPQ2483 is a 55V, white LED driver suitable for either step-down or inverting step‑up/down applications. It achieves 2.5A peak current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown, cycle­by­cycle peak current limiting, input over voltage protection, open strings protection and output short circuit protection.

The MPQ2483 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive to negative power conversion.

The MPQ2483 is package in QFN10 (3 x 3)mm.

$50.00 + tax



55V, Programmable Frequency White LED Driver Evaluation Board AEC-Q100 Qualified

The MPQ2483 is a 55V, white LED driver suitable for either step-down or inverting step‑up/down applications. It achieves 2.5A peak current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown, cycle­by­cycle peak current limiting, input over voltage protection, open strings protection and output short circuit protection.

The MPQ2483 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive to negative power conversion.

The MPQ2483 is package in SO-14.

$50.00 + tax


Reference Materials


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.