MPM38111

Active

6V, Dual 1A, Step-Down Power Module with Integrated Inductor and 45µA Low IQ

  • Quantity Price
  • 1+
    $3.52 /unit
  • 10+
    $2.92 /unit  17 % Discount
  • 100+
    $2.58 /unit  27 % Discount
  • 250+
    $2.37 /unit  33 % Discount
  • 500+
    $2.17 /unit  38 % Discount
  • 1000+
    $1.75 /unit  50 % Discount

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MPM38111 is a dual-channel DC/DC module. The module includes a monolithic, step-down, switch-mode converter with built-in, internal power MOSFETs and inductors. The MPM38111 is designed to simplify power system design and provide ease of use. The MPM38111 operates from a 2.7V to 6V input, generates an output voltage as low as 0.608V, and has a 45µA quiescent current, making it ideal for powering portable equipment that run on a single-cell Lithium-ion (Li+) battery. The MPM38111 integrates dual, 85mΩ, high-side switches and 40mΩ synchronous rectifiers for high efficiency without an external Schottky diode. Peak-current-mode control and internal compensation limit the minimum number of readily available external components. Full protection features include cycle-by-cycle current limiting and thermal shutdown. The MPM38111 is available in a small, surface-mounted, QFN-14 (4mmx4mmx1.6mm) package.

Product Features

  • Dual 1A Output Current
  • >93% Peak Efficiency
  • >80% Light-Load Efficiency
  • Ultra-Low IQ: 45µA
  • 85mΩ and 40mΩ Internal Power MOSFET
  • Wide 2.7V to 6V Operating Input Range
  • Default 1MHz Switching Frequency
  • 180° Phase-Shifted Operation
  • 100% Duty Cycle Operation
  • Cycle-by-Cycle Over-Current Protection (OCP)
  • Short-Circuit Protection (SCP) with Hiccup Mode
  • Thermal Shutdown
  • Available in a Small QFN-14 (4mmx4mmx1.6mm) Package

Parametrics

  • fsw (max) (kHz)1000
  • fsw (min) (kHz)1000
  • Vin (min) (V)2.7
  • Vin (max) (V)6
  • Iout (max) (A)1
  • Isw Limit (typ) (A)2
  • Max Duty Cycle (%)1
  • Vfb (V)0.608
  • Iq (typ) (mA)0.045
  • Regulated Outputs2
  • Vout (max) (V)6
  • Vout (min) (V)0.61
  • EN ControlYes
  • GradeIndustrial
  • PackageQFN-14 (4x4)
  • Special FeaturesEMI Tested, Light-Load Efficiency, Multiple Outputs
  • SSInternal
  • Dimension (H) (mm)4.2
  • Mounting TypeSurface Mount
  • Dimension WxL (mm)4x4
  • I2C InterfaceNo
  • PGNo
  • Operating Junction Temp Range (°C) -40 to 125
  • Module Assembly Encapsulated

6V Input, 1A Dual Channels module Synchronous Step-Down Converter With Integrated Inductor EV Board

The EVM38111-R-00AEvaluation Board is designed to demonstrate the capabilities of MPS’ MPM38111. The MPM38111 is a Dual Channels DC-DC Module. The module includes monolithic step-down switch mode converter with built-in internal power MOSFETs and inductors. It's designed to simplify power system design and provide ease of use.

The MPM38111 operates from a 2.7V-to-6V input, generates an output voltage as low as 0.608V, and has a 45µA quiescent current that makes it ideal for powering portable equipment that runs on a single cell lithium-ion (Li+) battery.

$25.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.