MPM3509-AEC1

Active

36V, 0.9A Module, Synchronous, Step-Down Converter with an Integrated Inductor AEC-Q100 Qualified

  • Quantity Price
  • 1+
    $6.30 /unit
  • 10+
    $5.07 /unit  20 % Discount
  • 100+
    $4.62 /unit  27 % Discount
  • 250+
    $4.17 /unit  34 % Discount
  • 500+
    $3.74 /unit  41 % Discount
  • 1000+
    $3.09 /unit  51 % Discount

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote

Product Description

The MPM3509 is a synchronous, rectified, step-down converter with built-in power MOSFETs, inductors, and capacitors. The MPM3509 offers a very compact solution and requires only four external components to achieve 0.9A of continuous output current with excellent load and line regulation over a wide input supply range. The MPM3509 operates with a 2.2MHz switching frequency to achieve a fast load transient response.
Full protection features include over-current protection (OCP) and thermal shutdown.
The MPM3509 eliminates design and manufacturing risks while improving the time to market dramatically.
The MPM3509 is available in a space-saving QFN-17 (3mmx5mmx1.6mm) package.

Product Features

  • Complete Switch-Mode Power Supply
  • Wide 4V to 36V Operating Input Range
  • 0.9A Continuous Load Current
  • 90mΩ/50mΩ Low RDS(ON) Internal Power MOSFETs
  • Fixed 2.2MHz Switching Frequency
  • Frequency Foldback at a High Input Voltage
  • 450kHz to 2.2MHz Frequency Sync
  • Forced Continuous Conduction Mode (CCM)
  • Power Good (PG) Indicator
  • Over-Current Protection (OCP) with Valley-Current Detection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a QFN-17 (3mmx5mmx1.6mm) Package
  • CISPR25 Class 5 Compliant
  •  Wettable Flank Package
  • AEC-Q100 Grade 1

Parametrics

  • fsw (max) (kHz)2600
  • fsw (min) (kHz)1800
  • Vin (min) (V)4
  • Vin (max) (V)36
  • Iout (max) (A)0.9
  • Isw Limit (typ) (A)3
  • Max Duty Cycle (%)0.85
  • Vfb (V)0.8
  • Iq (typ) (mA)0.6
  • Regulated Outputs1
  • Vout (max) (V)28.8
  • Vout (min) (V)0.8
  • EN ControlNo
  • GradeAutomotive
  • I2C InterfaceNo
  • Mounting TypeSurface Mount
  • PackageQFN-17 (3x5)
  • Dimension WxL (mm)3x5
  • Dimension (H) (mm)4.2
  • Operating Junction Temp Range (°C) -40 to 125
  • SSInternal
  • PGYes
  • Module Assembly Encapsulated
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.