The MP8699B is designed to drive enhancement mode Gallium Nitride (GaN) FETs or low gate voltage threshold N-Channel MOSFETs in half-bridge or synchronous applications. The MP8699B employs independent high-side (HS) and low-side (LS) pulse-width modulation (PWM) inputs.
The device employs a bootstrap (BST) technique for the HS driver voltage, and can operate up to 100V. The new charging technology keeps the HS driver voltage below the VCC voltage, which prevents the gate voltage from exceeding the maximum gate-to-source voltage rating of the enhancement-mode GaN FETs.
The MP8699B has two separate gate outputs, which allow for independent adjustment of the turn-on and turn-off capability by adding impedance to the gate loop.
The MP8699B is available in a WLCSP-12L (2mmx2mm) package.
Show moreShow less
Log in to your account
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account