MP6205

Active

3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch



Talk to an Engineer or get a Quote

Product Description

The MP6205 Power Distribution Switch features internal current limiting to prevent damage to host devices due to faulty load conditions. The MP6205 Analog switch features 90mΩ on-resistance and operates from 2.7V to 5.5V input. It is available with a guaranteed current limit, making it ideal for load switching applications. The MP6205 has built-in protection for both over current and increased thermal stress. For over current, the device will limit the current by changing to a constant current mode.

As the temperature increases as a result of short circuit, the device will shut off. The device will recover once the device temperature reduces to approx 120°C.

The MP6205 is available in QFN8, MSOP8E, packages.

Product Features

  • 500mA Continuous Current
  • Accurate Current Limit
  • 2.7V to 5.5V Supply Range
  • 140uA Quiescent Current
  • 90mΩ MOSFET
  • Thermal-Shutdown Protection
  • Under-Voltage Lockout
  • 8ms FLAG Deglitch Time
  • No FLAG Glitch During Power Up
  • Reverse Current Blocking
  • QFN8, MSOP8E, Packages
  • UL Recognized: E322138

Parametrics

  • Output DischargeNo
  • EnableActive High
  • Fault FlagOver Current,Active Low
  • Ilimit (A)1.1
  • Rds(on) (mΩ)90
  • GradeCatalog
  • Channels1
  • Iq (typ) (µA)140
  • Iout (max) (A)0.5
  • Vin (max) (V)5.5
  • Vin (min) (V)2.7
  • PackageESOIC-8E, MSOP-8, QFN-8 (2x3)
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.