MP5073

Active

2A, 5.5V load switch with Programmable current limit, PG, slew rate control and output discharge



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP5073 provides up to 2A load protection over a 0.5V to 5.5V voltage range. With the small RDSON in tiny package, MP5073 is a very high efficiency and space saving solution for notebooks, tablets, and other portable/battery-operated applications.

With the soft start function, the MP5073 can avoid inrush current during circuit start up. MP5073 also provides programmable soft start time, output discharge functions, OCP and thermal shutdown features. 

The max load at the output (source) is current limited. This is accomplished by utilizing a sense FET topology. The magnitude of the current limit is controlled by an external resistor from the ILIM pin to ground. 

An internal charge pump drives the gate of the power device, allowing a very low on-resistance DMOS power FET of just 50mΩ.

The MP5073 is available in a tiny 12-pin 2mmx2mm QFN package.

Product Features

  • Integrated 50mΩ Low RDSON FETs
  • Adjustable Start Up Slew Rate
  • Wide VIN Range from 0.5V to 5.5V
  • <1µA Shutdown Current
  • Typical 2A Current Limit Range
  • Power Good Indicator
  • Output Discharge function
  • Enable Pin
  • <200ns Short-Circuit Protection Response Time
  • Thermal Protection
  • Small QFN-12 (2mmx2mm) Package for Space Saving

Parametrics

  • Enable3
  • Ilimit (A)2
  • Special FeaturesOutput Discharge, Power Good, Programmable Current Limit
  • Rds(on) (mΩ)50
  • GradeCatalog
  • PackageQFN-12 (2x2)
  • Channels1
  • Iq (typ) (µA)180
  • Iout (max) (A)2
  • Vin (max) (V)5.5
  • Vin (min) (V)0.5

5.5V, 2.5A Programmable Current Low RDSON Load Switch

The EV5073-G-00A is an evaluation board for the MP5073, a low RDSON load switch with current limit.

The MP5073 is a load switch to provide 2.5A load protection covering 0.5V to 5.5V voltage range. With the small RDSON in tiny package, MP5073 provides very high efficient and space saving solution in notebook and tablet or other portable devices application.

The max load at the output (source) is current limited. This is accomplished by utilizing a sense FET topology. The magnitude of the current limit is controlled by an external resistor from the ILIM pin to ground.

The EV board can deliver a continuous 2A load current over 0.5V-to-5.5V operating input range.

$25.00 + tax



5.5V, 2A Programmable Current Low RDSON Load Switch

The EV5073-G-00B is an evaluation board for the MP5073, a low RDSON load switch with current limit.

The MP5073 is a load switch to provide 2A load protection covering 0.5V to 5.5V voltage range. With the small RDSON in tiny package, MP5073 provides very high efficient and space saving solution in notebook and tablet or other portable devices application.

The max load at the output (source) is current limited. This is accomplished by utilizing a sense FET topology. The magnitude of the current limit is controlled by an external resistor from the ILIM pin to ground.

The EV board can deliver a continuous 2A load current over 0.5V-to-5.5V operating input range.

$25.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.