MP2625B

Active
2A, Switch-Mode, Li-Ion Charger with NVDC Power Path Management


Talk to an Engineer or get a Quote

Product Description

The MP2625B is a monolithic switch mode battery charger with power path management for single-cell Li-ion batteries in a wide range of tablet and other portable devices. It integrates a synchronous BUCK regulator to provide regulated voltage for powering the system output and at the same time charging the battery. This device supports both USB and high power DC adapter input. In USB mode, the input current limit can be programmed to 450mA or 825mA via the logic pins to cover the USB2.0 and USB3.0 specifications. When the adapter input is present, the input current can also be limited in order to avoid overloading of the DC adapter. Input current limit can be programmed up to 2A. The smart power path management allows MP2625B to regulate the system voltage for powering an external load and charging the battery independently and simultaneously. This allows immediate system operation even under missing or deeply discharged battery. When the input current limit is reached, the system load is satisfied in priority, then the charger will take the remaining current to charge the battery. Additionally, the smart power path control allows an internal connection from battery to the system in order to supplement additional power to the load in the event the system power demand increases over the input limited power or the input is removed. The MP2625B features high integration with all the power switches included inside. No external MOSFET, blocking diodes, or current sense resistor is

Product Features

  • 4V to 10V Operating Input Voltage
  • Smart Power Path Management
  • Five Control Loops: Input Current Limit, Input Voltage Limit, Constant Charge Current, Terminal Battery Control and Thermal Fold-Back.
  • 1.6MHz Switching Frequency
  • Programmable Input Current Limit
  • Programmable Charge Current
  • Single Input for USB and AC adapter
  • Cover USB2.0 and USB3.0 Input Specification
  • Fully Integrated Power Switches
  • No External Blocking Diode and Sense Resistor Required
  • Charging Operation Indicator
  • Built-in Programmable Charging Timer
  • Thermal Limiting Regulation on Chip
  • Battery Temperature Monitor
  • Tiny Package Features Small Size

Parametrics

  • Operating Vin (min) (V)4
  • Operating Vin (max) (V)10
  • Absolute Vin (max) (V)20
  • Cells1
  • GradeCatalog
  • NVDCYes
  • Vbatt (max) (V)4.2
  • Vbatt (min) (V)4.2
  • Battery TypeLi-Ion, Li-Polymer
  • Iin (max) (A)2
  • Icharge (max) (A)2
  • TopologyBuck
  • fsw (kHz)1600
  • Control InterfaceStandalone
  • Special FeaturesBattery OCP, Battery UVP, Batt NTC Monitor, Input Current Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible, VIN Regulation
  • PackageQFN-20 (3x4)
  • TimerYes
  • NTC MonitoringYes
  • EN ControlYes
  • Charge Status Yes
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.