MP24894

Active
6V-60V input Buck WLED Controller with Hysteretic Control , DC and PWM Dimming Control


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP24894 is a high-efficiency step-down controller. It is designed to operate in continuous current mode (CCM) to power LEDs of high-brightness with a wide input voltage range of 6V to 60V.  The MP24894 employs a hysteretic control architecture that accurately regulates LED current with a feedback coming from an external high-side current-sense resistor. This control scheme optimizes circuit stabilization and fast response time without loop compensation. Its low 200mV average feedback voltage reduces power loss and improves the converter’s efficiency.  The MP24894 implements PWM and analog dimming together through the EN/DIM pin.  The MP24894 includes thermal overload protection in  case of output overload.  The MP24894 is available in TSOT6 package.

Product Features

  • Wide 6V to 60V Input Range
  • Able to Drive >1A LED Load
  • Hysteresis Control
  • High Efficiency (>95%)
  • 2500:1 PWM Dimming Ratio
  • Open LED Protection
  • Short LED Protection
  • Thermal Shutdown

Parametrics

  • Vin (min) (V)6
  • Vin (max) (V)60
  • Vout (max) (V)57
  • Iout (max) (A)1
  • SyncNo
  • Open LED ProtectionYes
  • GradeCatalog
  • PackageTSOT6
  • TypeBuck Controller
  • Vfb (V)0.2
  • fsw (max) (kHz)1000
  • Iq (mA)0.3
  • Ishutdown (µA)80

Step-Down WLED-Current Controller Evaluation Board

The EV24894GJ-00A is an evaluation board for the MP24894GJ, a high-efficiency step-down controller. It is designed to function in continuous current mode to power LEDs of high-brightness with a wide input voltage range of 6V to 60V.

The MP24894 employs a hysteretic control architecture that accurately regulates LED current; with a feedback coming from an external high-side current-sensing resistor. This control scheme optimizes circuit stabilization and fast response time without loop compensation. Its low 200mV average feedback voltage reduces power loss and improves the converter’s efficiency.

The MP24894 implements PWM and analog dimming together through the EN/DIM pin.

The MP24894 includes thermal overload protection in the case of output overload.

$25.00 + tax



Step-Down WLED-Current Controller Evaluation Board

The EV24894-J-00A is an evaluation board for the MP24894GJ, a high-efficiency step-down controller. It is designed to function in continuous current mode to power LEDs of high-brightness with a wide input voltage range of 6V to 60V.

The MP24894 employs a hysteretic control architecture that accurately regulates LED current; with a feedback coming from an external high-side current-sensing resistor. This control scheme optimizes circuit stabilization and fast response time without loop compensation. Its low 200mV average feedback voltage reduces power loss and improves the converter’s efficiency.

The MP24894 implements PWM and analog dimming together through the EN/DIM pin.

The MP24894 includes thermal overload protection in the case of output overload.

$25.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.