MP2229

Active

High Efficiency, 21V, 6A, Synchronous Step-Down Converter with External Sync, Low-Power Mode, and External Soft Start



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2229 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a compact solution to achieve a 6A continuous output current over a wide input supply range with excellent load and line regulation. The MP2229 has synchronous-mode operation for higher efficiency over the output current load range.

Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection (OCP) and thermal shutdown (TSD).

The MP2229 requires a minimal number of readily available, standard, external components and is available in a space-saving 3mm x 3mm 14-pin QFN package.

Configurable

Product Features

  • Wide 4.5V to 21V Operating InputRange
  • 6A Output Current
  • Low 40mΩ/18mΩ RDS(ON) of Internal Power MOSFETs
  • Programmable Switching Frequency
  • Frequency SYNC from 300KHz to 2MHz External Clock
  • Low-Power Mode Selectable by an External Signal
  • External Soft Start
  • Pre-Bias Start-Up
  • OCP with Hiccup Mode
  • Thermal Shutdown
  • Output Adjustable from 0.6V
  • Available in a QFN-14 3mm x 3mm Package

Parametrics

  • fsw (max) (kHz)2000
  • Vin (min) (V)4.5
  • Vin (max) (V)21
  • Iout (max) (A)6
  • Isw Limit (typ) (A)10.5
  • Max Duty Cycle (%)0.95
  • Vfb (V)0.6
  • Iq (typ) (mA)0.4
  • Regulated Outputs1
  • Vout (max) (V)19.9
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageQFN-14 (3x3)
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Light-Load Efficiency, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync, Programmable Frequency

High-Efficiency 21V, 6A, Synchronous Step-Down Converter Evaluation Board

The EV2229-Q-00A is the evaluation board for MP2229, a high-frequency synchronous rectified step-down switch mode converter with internal power MOSFETs. It offers a very compact solution to achieve 6A continuous output current over a wide input supply range with excellent load and line regulation. The MP2229 has synchronous mode operation for higher efficiency over the output current load range.

Current mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shutdown.

The MP2229 requires a minimal number of readily-available standard external components and is available in a space saving 3mm x 3mm 14-pin QFN package.

$25.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.