MP2013

Active

40V, 150mA, Low Quiescent Current Linear Regulator



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2013 is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 2.5V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allow operations at extremely low power levels. Therefore, the MP2013 are ideal for the low power microcontrollers and the battery-powered equipments.

The MP2013 provides wide variety of fixed output voltage options (if request): 1.8V, 1.9V, 2.3V, 2.5V, 3.0V, 3.3V, 3.45V, 5.0V; and also provides the output adjustable option (from 1.215V to 15V).

The regulator output current is internally limited and the device is protected against over-load and over-temperature conditions.

The MP2013 also includes thermal shutdown and current limiting fault protection, and is available in QFN6 (2x2mm), QFN8 (3x3mm) and TSOT23-5 packages.

Product Features

  • 2.5V to 40VInputRange
  • 3.2µA Quiescent Supply Current
  • Stable With low-value output ceramic capacitor (> 0.47 μF) 
  • 150mA specified current
  • 620mV Dropout at 150mA Load
  • Available in Fixed and Adjustable output (1.215 V to 15 V) versions
  • Output ±2% Accuracy
  • Specified current limit
  • Thermal Shutdown
  • -40°C to +125°C SpecifiedJunctionTemperatureRange
    • Available in TSOT23-5, QFN6 (2x2mm), or QFN8 (3x3mm) Packages

Parametrics

  • Fixed Output Options1.8, 1.9, 2.3, 2.5, 3.0, 3.3, 3.45, 5.0
  • Vdropout (mV)620 (IO:150mA)
  • Special FeaturesCurrent Limiting
  • GradeCatalog
  • PackageQFN-6 (2x2), QFN-8 (3x3), TSOT23-5
  • Vout (min) (V)1.215
  • Vout (max) (V)15
  • PSRR @ 1kHz (dB)41
  • Iq (typ) (µA)3.2
  • Accuracy (±%)2
  • Iout (mA)150
  • Vin (max) (V)40
  • Vin (min) (V)2.5

40V, 150mA, Low Quiescent Current Linear Regulator Evaluation Board

The EVQ2013-J_Q_G-00A is an evaluation board for the MPQ2013, a low linear regulator that supplies power to systems with high voltage batteries.

MPQ2013 includes a wide 2.5V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allow operations at extremely low power levels. Therefore, the MPQ2013 are ideal for the low power microcontrollers and the battery-powered equipments.

The EVQ2013-J_Q_G-00A is a fully assembled and tested evaluation board. It generates a +5V output voltage at load current up to 150mA from a 6V to 40V input range.

$25.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.