MP1541

Active

22V, 1.3MHz Boost Converter in TSOT23-5 Package



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP1541 is a 5-pin thin SOT23 current mode step up converter intended for small, low power applications. The MP1541 switches at 1.3MHz and allows the use of tiny, low cost capacitors and inductors 2mm or less in height. Internal soft start results in small inrush current and extends battery life. The MP1541 operates from an input voltage as low as 2.5V and can generate 12V at up to 200mA from a 5V supply. The MP1541 includes under-voltage lockout, current limiting, and thermal overload protection to prevent damage in the event of an output overload. The MP1541 is available in a small 5­pin TSOT23 package or a QFN-8(2mmX2mm) Package.

Product Features

  • On Board Power MOSFET
  • Uses Tiny Capacitors and Inductors
  • 1.3MHz Fixed Switching Frequency
  • Internally Compensated
  • Internal Soft-Start
  • Operates with Input Voltage as Low as 2.5V and Output Voltage as High as 22V
  • 12V at 200mA from 5V Input
  • UVLO, Thermal Shutdown
  • Internal Current Limit
  • Available in a TSOT23-5 Package or QFN-8(2mmX2mm) Package

Parametrics

  • Vout (min) (V)3
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Isw Limit (typ) (A)1.9
  • Iq (typ) (mA)0.635
  • Regulated Outputs1
  • Vout (max) (V)22
  • Vfb (V)1.25
  • GradeCatalog
  • PackageQFN-8 (2x2), TSOT23-5
  • Special FeaturesCurrent Limiting, Enable, Thermal Shutdown
  • SSInternal
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectNo
  • Enable All Buying Option LinkNo
  • Disable Add To Cart ButtonNo
  • Enable Evaluation Kit ButtonNo
  • Disable In Stock BlockNo

1.3MHz Low Power, LED Torch/Flash Driver

The EV0062 is an evaluation board designed to drive up to four (4) white LEDs in series. The board is based on MPS’ MP1541 SOT23 current mode step up converter. The MP1541 is intended for small, low power applications. The MP1541 switches at 1.3MHz and allows the use of tiny, low cost capacitors and inductors 2mm or less in height. Internal soft start results in small inrush current and extends the battery life. The MP1541 operates from an input voltage as low as 2.5V and can generate 12V at up to 200mA from a 5V supply.

The MP1541 includes under-voltage lockout, current limiting and thermal overload protection preventing damage in the event of an output overload. The MP1541 is available in a small 5­lead TSOT23 package.

$25.00 + tax


Reference Materials


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.