T-EVREF0102A

新規

Evaluation socket board for EVREF0102A.

  • 個数 価格
  • 1
    ¥2,716.25 /単位

在庫あり

4~7営業日程度で到着
配送料1注文につき5ドルのみ


評価ボード詳細をご覧ください。
エンジニアにコンタクト、もしくは見積もり入手
すべての購入オプションを見る
代理店価格と詳細はこちらをご参照ください

製品説明

Evaluation socket board for EVREF0102A.

製品の特長

  • Plugin Socket Board

パラメータ


The EVREF0102A is the analog power module for the Zynq UltraScale+ RFSoC characterization kit. The EVREF0102 analog power module provides an ultra low-noise power supply for high-speed data converters. 

The EVREF0102A is the analog power module for the Zynq UltraScale+ RFSoC characterization kit. The EVREF0102 analog power module provides an ultra low-noise power supply for the high-speed data converters.  

The EVREF0102A employs five high efficiency step-down switched-mode power modules with integrated inductors. MPM3833C is a 6V, 3A, ultra-small step-down power module, and the MPM3683-7 is a 16V, 8A power module. Both power modules feature integrated protection functions including OCP, OVP, and UVP. The EVREF0102A offers significant efficiency improvement compared to a traditional LDO solution. The EVREF0102A analog power module also achieves ultra-low noise levels to meet the specifications of Xilinx high-speed data converters by leveraging forced continuous conduction mode (FCCM) operation and implementing post-passive filters. CLC passive filters are utilized for the two most sensitive ADC and DAC rails, and capacitive filters are utilized for the rest of power rails.

品質方針、証明書および信頼性レポート
すべてのMPS部品は鉛フリー、ハロゲンフリーで、RoHS指令に準拠しています。詳細については、環境セクションを参照してください。