Zynq UltraScale+ (High Power) Board

This is a scalable design for powering Xilinx Zynq UltraScale+ MPSoC family (ZU2 to ZU19). This module based solution combines a small footprint with good efficiency and tight regulation. An external sequencer ensures power up and power down sequencing requirements


  • Small Footprint: 1.65 sq. inches
  • Modules include Inductor with DC/DC Converter
  • Vin 4.0V to 16V
  • MPM3695-25 (2x) max 40A
  • MPM3695-10 max 10A
  • MPM3620A max 2A
  • MPM3610A max 1A
  • MPM3606A max 0.6A
HP Block Diagram

Block diagram

Design Files

File TitleLanguage
Schematics English
BOM English
Layout English
Test Report English

Contact Us For More Info on Reference Designs