降圧 (バック)

Going the Extra Mile
Rigourous testing to ensure confident usage in challenging environments
Well Balanced
Save space and minimize output capacitance, while keeping high efficiency and fast transient

Easy to Use
Unique features simplify system design and minimize PCB layout effort

参照表示列
ステータス
入力電圧 (最大) (V)
入力電圧(最小) (V)
Iout (max) (A)
fsw(最大)(kHz)
Iq (typ) (mA)
Vfb (V)
PG
SS
Max Duty Cycle (%)
Special Features
パッケージ(mm)
グレード
MPL
入力電圧 (最大) (V)
入力電圧(最小) (V)
Iout (max) (A)
fsw(最大)(kHz)
Iq (typ) (mA)
Vfb (V)
PG
SS
Max Duty Cycle (%)
Special Features
パッケージ(mm)
グレード
0.9
0.92
Configurable Current Limit
Configurable Frequency
Configurable Output Voltage
Configurable Soft-Start Time
Configurable UVLO/OVP/UVP/OCP/OTP
Current Limiting
Differential Output Voltage Remote Sense
External Frequency Sync
Output Discharge
Output Remote Sense
Phase Interleaving
PMBus Interface
Precision Reference Voltage
Scalable Multi-Phase Operation
Soft Stop
Voltage Tracking
Protection Mode
Parallel Operation
QFN-13 (3x4)
QFN-14 (2x3)
QFN-14 (3x4)
QFN-16 (3x4)
QFN-20 (3x4)
QFN-21 (3x4)
QFN-25 (5x4)
QFN-29 (5x4)
QFN-36 (6x6)
TQFN-25 (4x5)
カタログ
Industrial
Has MPL
MPQ8636H-10
アクティブ

10A, 4.5-18V, CCM, Non-latch OVP, COT Synchronous Step-down Converter

18 4.5 10 1000 0.86 0.611 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 0
MPQ8636-10
アクティブ

10A, 4.5-18V, CCM, Latch-off OVP, COT Synchronous Step-down Converter

18 4.5 10 1000 0.86 0.611 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 0
MPQ8623
アクティブ

16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit

16 2.85 6 2000 0.65 0.9
Configurable Current Limit, Configurable Frequency, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-14 (2x3) Industrial 0
MPQ8633B
アクティブ

16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

16 2.7 20 1000 0.65 0.6 0.9
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-21 (3x4) Industrial 0
MPQ8633A
アクティブ

16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

16 2.7 12 1000 0.65 0.6 0.9
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-20 (3x4), QFN-21 (3x4) Industrial 0
MPQ8636-4
アクティブ

4A, 4.5-18V, CCM, Non Latch-Off OVP/OCP, COT Synchronous Step-down Converter

18 4.5 4 1000 0.86 0.611 Configurable Frequency QFN-16 (3x4) Industrial 0
MPQ8636H-20
アクティブ

20A, 4.5-18V, CCM, Hiccup OVP, COT Synchronous Step-down Converter

18 4.5 20 1000 1 0.611 Configurable Frequency QFN-25 (5x4) Industrial 0
MPQ8636A-10
アクティブ

10A, 4.5-18V, CCM, Latch-Off OVP/OCP, COT Synchronous Step-down Converter

18 4.5 10 1000 0.86 0.611 Configurable Frequency QFN-16 (3x4) Industrial 0
MPQ8632D-12
アクティブ

12A, 2.5-19V, DCM, Non-latch OVP, COT Synchronous Step-down Converter with output Discharge

18 2.5 12 1000 0.86 0.611 Configurable Frequency, Soft Stop QFN-16 (3x4) Industrial 0
MPQ8632D-6
アクティブ

6A, 2.5-18V, DCM, Non-latch OVP, COT Synchronous Step-down Converter with output Discharge

18 2.5 6 1000 0.86 0.611 Configurable Frequency, Soft Stop QFN-16 (3x4) Industrial 0
MPQ8636-20
アクティブ

20A, 4.5-18V, CCM, Non-latch OVP, COT Synchronous Step-down Converter

18 4.5 20 1000 0.86 0.611 Configurable Frequency QFN-25 (5x4), QFN-29 (5x4) Industrial 0
MPQ28261
アクティブ

21V, 3A, 500kHz Synchronous Step-down Converter

21 4.5 3 500 0.7 0.603 0.92 QFN-14 (3x4) Industrial 0
MPQ8632-20
アクティブ

20A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

18 2.5 20 1000 0.86 0.611 Configurable Frequency QFN-25 (5x4), QFN-29 (5x4) Industrial 0
MPQ8634A
アクティブ

16V, 12A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

16 2.7 12 1000 0.65 0.9
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-21 (3x4) Industrial 0
MPQ8632-15
アクティブ

15A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

18 2.5 15 1000 0.86 0.611 Configurable Frequency QFN-25 (5x4), QFN-29 (5x4) Industrial 0
MPQ8632-12
アクティブ

12A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

18 2.5 12 1000 0.86 0.611 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 0
MPQ8632H-10
アクティブ

10A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

18 2.5 10 1000 0.86 0.611 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 0
MPQ8632-10
アクティブ

10A, 2.5-18V, DCM, Latch-off OVP, COT Synchronous Step-down Converter

18 2.5 10 1000 0.86 0.611 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 0
MPQ8632-8
アクティブ

8A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

18 2.5 8 1000 0.86 0.611 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 0
MPQ8632-6
アクティブ

6A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

18 2.5 6 1000 0.86 0.611 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 0
MPQ8632-4
アクティブ

4A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

18 2.5 4 1000 0.86 0.611 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 0
MPQ8634B
アクティブ

16V, 20A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

16 2.7 20 1000 0.65 0.9
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-21 (3x4) Industrial 0
MPQ8645P
アクティブ

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBusTM

16 3.1 30 400,600,800,1000 2.5 0.6
Configurable Frequency, Configurable Output Voltage, Current Limiting, Output Remote Sense, PMBus Interface, Scalable Multi-Phase Operation
TQFN-25 (4x5) Industrial 0
MPQ8612-12
アクティブ

12A, 6V, DCM, Non-latch OVP and OCP, COT Synchronous Step-down Converter

6 3 12 1000 1.1 0.608 Configurable Frequency, Soft Stop QFN-14 (3x4) Industrial 0
MPQ8626
アクティブ

16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit

16 2.85 6 2000 0.65 0.6
Configurable Current Limit, Configurable Frequency, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-14 (2x3) Industrial 0
MP8620
新設計には使用不可

16V, 25A Synchronous Step-down Converter with Phase Interleaving and External Soft Start

16 6 25 600 2 0.8 0.9 External Frequency Sync, Phase Interleaving, Soft Stop QFN-36 (6x6) Catalog 0
MPQ8616-12
新設計には使用不可

12A, 6V, CCM, Non-latch OVP and OCP, COT Synchronous Step-down Converter

6 3 12 1000 1.05 0.61 Configurable Frequency, Soft Stop QFN-14 (3x4) Industrial 0
MPQ8616-6
新設計には使用不可

6A, 6V, CCM, Non-latch OVP and OCP, COT Synchronous Step-down Converter

6 3 6 1000 1.05 0.61 Configurable Frequency, Soft Stop QFN-14 (3x4) Industrial 0
MPC1100-54
新設計には使用不可

高効率、非絶縁、固定比300WデジタルDC/DC電源モジュール

60 40 60
Configurable Soft-Start Time, Configurable UVLO/OVP/UVP/OCP/OTP, Protection Mode, Parallel Operation
Industrial 0
No more part left for display.