デジタルスイッチングレギュレータ

柔軟な設計
デジタルインタフェース
広い入力電圧範囲
設計をシンプルに
デジタル電圧スケーリング (DVS)
テレメトリ
高電力密度
高い効率と信頼性

参照表示列
ステータス
MPS在庫状況
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw(最大)(kHz)
Common Features
Special Features
Control Mode
パッケージ(mm)
グレード
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
Regulated Outputs
MPSafe
MPL
Product URL
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw(最大)(kHz)
Common Features
Special Features
Control Mode
パッケージ(mm)
グレード
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
Regulated Outputs
MPS
1% Reference Voltage Accuracy
300kHz, 500kHz, 800kHz, and 1MHz Switching Frequency
Configurable Output Voltage
Configurable Soft Start and Soft Shutdown
Differential Output Voltage Remote Sense
External Soft Start
Internal Soft Start
Light-Load Efficiency
OCP with Hiccup and Latch-Off
Open-Drain Power Good (PG) Indication
Output OVP
Output Voltage Adjustable from 0.3V
Power Good (PG)
Selectable PSM/FCCM
Synchronous Rectification
True Remote Sense
1% Internal Reference Accuracy
16 Selectable I2C Addresses
4 Selectable I2C Addresses
5% Accuracy Output Voltage and Output Current Readback via I2C
5% Accuracy VOUT and IOUT Monitoring via the I2C
7 Selectable I2C Addresses
Adjustable Frequency, Current Limit, and Power Good Alert via the I2C
Adjustable Frequency, Mode, Current Limit, and I2C Address
Configurable Frequency
Configurable Output Voltage
Configurable Over-Current Limit
Configurable Soft Start
Differential Output Voltage Remote Sense
Dynamic Voltage Scaling
Fast Transient Response Time
Full Protections Including OCP, OVP, UVP, UVLO, and OTP
High Performance
I2C Interface
I2C-Configurable VREF from 0.6V to 1.108V in 4mV Steps with Slew Rate Control
OCP, OVP, UVP, UVLO, and OTP
Output Current Limit
PMBus(TM) Interface
Selectable Current Limit
Selectable PFM/Forced PWM
Selectable PFM/PWM Mode
Selectable PFM/PWM Mode, Adjustable Frequency, and Current Limit via the I2C
Selectable Power-Save Mode
Single-Phase or Multi-Phase Operation
TEC Current Monitor
Hysteretic        
COT Control
Current Mode
MCOT
LGA-26 (3x4)
QFN-12 (2x2)
QFN-14 (2x3)
QFN-14 (3x3)
QFN-14 (3x4)
QFN-15 (2x3)
QFN-15 (3x3)
QFN-16 (2x3)
QFN-21 (3x4)
TLGA-28 (3x4)
TLGA-36 (5x5)
WLCSP-20 (1.6x2)
カタログ
Is MPSafe Has MPL Product URL
     
MP8869H

I2Cインタフェース経由のテレメトリ内蔵、18V、12A、高効率、広い入力範囲、同期整流ステップダウンコンバータ

2.85 18 12 0.42 0.72 1250
External Soft Start, OCP with Hiccup and Latch-Off, Open-Drain Power Good (PG) Indication, Output OVP
1% Internal Reference Accuracy, 4 Selectable I2C Addresses, 5% Accuracy VOUT and IOUT Monitoring via the I2C, I2C-Configurable VREF from 0.6V to 1.108V in 4mV Steps with Slew Rate Control, Selectable PFM/PWM Mode, Adjustable Frequency, and Current Limit via the I2C
COT Control QFN-14 (3x4) カタログ 1 0 https://www.monolithicpower.com/jp/mp8869h.html
MP2422B

24V, 25A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP

3.6 24 25 0.23 0.4 1000
1% Reference Voltage Accuracy, 300kHz, 500kHz, 800kHz, and 1MHz Switching Frequency, Differential Output Voltage Remote Sense, Output Voltage Adjustable from 0.3V
7 Selectable I2C Addresses, Adjustable Frequency, Current Limit, and Power Good Alert via the I2C, Configurable Soft Start, OCP, OVP, UVP, UVLO, and OTP, Selectable PFM/Forced PWM
COT Control TLGA-36 (5x5) カタログ 1 0 https://www.monolithicpower.com/jp/mp2422b.html
MP2421B

I2CおよびOTPでシステム設定可能、24V、20A、同期整流ステップダウンコンバータ

3.6 24 20 0.23 0.4 1000
1% Reference Voltage Accuracy, 300kHz, 500kHz, 800kHz, and 1MHz Switching Frequency, Differential Output Voltage Remote Sense
7 Selectable I2C Addresses, Adjustable Frequency, Current Limit, and Power Good Alert via the I2C, Configurable Soft Start, Full Protections Including OCP, OVP, UVP, UVLO, and OTP
COT Control TLGA-28 (3x4) カタログ 1 0 https://www.monolithicpower.com/jp/mp2421b.html
MP8850

2.9V to 5.5V, 30A, Stackable, High-Efficiency, Synchronous Buck Converter with I2C Interface

2.9 5.5 30 3.3 2500
Configurable Output Voltage, Configurable Soft Start and Soft Shutdown, Selectable PSM/FCCM, True Remote Sense
Single-Phase or Multi-Phase Operation MCOT LGA-26 (3x4) カタログ 1 0 https://www.monolithicpower.com/jp/mp8850.html
MP8846

I2Cインタフェース付き、6A、8V、高効率、同期整流ステップダウンコンバータ

4.5 8 6 0.5 0.6 1600
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Power-Save Mode
Current Mode QFN-15 (3x3) カタログ 0.6 5.2 9.5 0.95 1 1 0 https://www.monolithicpower.com/jp/mp8846.html
MP8845

I2Cインタフェース付き、5A、6V、高効率、同期整流ステップダウンコンバータ

2.7 6 5 0.28 0.6 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, Dynamic Voltage Scaling, I2C Interface, Selectable Power-Save Mode
Hysteretic         WLCSP-20 (1.6x2) カタログ 0.6 1.1 7.5 1 1 0 https://www.monolithicpower.com/jp/mp8845.html
MP8867

I2Cインタフェース付き、8A、17V、高効率、同期整流ステップダウンコンバータ

MPSから購入 4.5 17 8 0.56 0.6 1500
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Power-Save Mode
Current Mode QFN-14 (3x4) カタログ 0.6 5.5 10 0.95 1 1 0 https://www.monolithicpower.com/jp/products/mp8867.html
MP8868

I2Cインタフェース付き、10A、17V、高効率、同期整流ステップダウンコンバータ

MPSから購入 4.5 17 10 0.56 0.6 1500
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Power-Save Mode
Current Mode QFN-14 (3x4) カタログ 0.6 5.5 14 0.95 1 1 0 https://www.monolithicpower.com/jp/mp8868.html
MP8847

I2Cインタフェース付き、6A、6V、高効率、同期整流ステップダウンコンバータ

MPSから購入 2.7 6 6 0.3 0.6 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, Dynamic Voltage Scaling, I2C Interface, Selectable Power-Save Mode
Hysteretic         QFN-14 (2x3) カタログ 0.6 1.235 9 1 1 0 https://www.monolithicpower.com/jp/mp8847.html
MP8869S

I2Cインタフェース経由のテレメトリ内蔵、2.85~18V、12A、高効率、同期整流ステップダウンコンバータ

MPSから購入 2.85 18 12 0.42 0.72 1250
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) カタログ 0.6 5.5 14 1 0 https://www.monolithicpower.com/jp/mp8869s.html
MP8865

I2Cインタフェース付き、6A、21V、高効率、同期整流ステップダウンコンバータ

MPSから購入 4.5 21 6 0.5 0.6 1600
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Power-Save Mode
Current Mode QFN-15 (3x3) カタログ 0.6 5.2 9.5 0.95 1 1 0 https://www.monolithicpower.com/jp/mp8865.html
MP8861

I2Cインタフェース経由のテレメトリ内蔵、2.85V~18V、6A、高効率、広い入力幅、同期整流ステップダウンコンバータ

MPSから購入 2.85 18 6 0.42 0.72 1250
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) カタログ 0.6 5.5 8.5 1 1 0 https://www.monolithicpower.com/jp/mp8861.html
MP8854

I2Cインタフェース経由のテレメトリ内蔵、2.85V~18V、4A、高効率、広い入力範囲、同期整流ステップダウンコンバータ

MPSから購入 2.85 18 4 0.42 0.72 500
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) カタログ 1 0 https://www.monolithicpower.com/jp/products/mp8854.html
MP8870
MPL

I2CとMTP経由でシステム設定を調整可能、18V、15A、同期整流ステップダウンコンバータ

MPSから購入 3 18 15 0.06 0.3 Prog
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Adjustable Frequency, Mode, Current Limit, and I2C Address, Differential Output Voltage Remote Sense, Fast Transient Response Time, High Performance, I2C Interface
COT Control QFN-21 (3x4) カタログ 1 1 https://www.monolithicpower.com/jp/products/mp8870.html
MP8833A

I2Cインタフェース付き、1.5A、熱電クーラーコントローラ

MPSから購入 2.7 5.5 1.5 1 1100 Internal Soft Start Configurable Frequency, I2C Interface, TEC Current Monitor QFN-16 (2x3) カタログ 1 0 https://www.monolithicpower.com/jp/products/mp8833a.html
MP8869N

I2Cインタフェース経由のテレメトリ内蔵、18V、12A、高効率、広い入力範囲、同期整流ステップダウンコンバータ

MPSから購入 2.85 18 12 0.42 0.72 1250
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) カタログ 1 0 https://www.monolithicpower.com/jp/products/mp8869n.html
MP8853
MPL
I2Cインタフェース付き、2.85V~18V、4A、高効率、ワイド入力、同期整流、ステップダウンコンバータ
MPSから購入 2.85 18 4 0.42 0.72 (default), selectable from 0.6V to 1.108V with 4mV/step 500kHz (default), 750kHz, 1000kHz, or 1250kHz selectable Power Good (PG), Synchronous Rectification
16 Selectable I2C Addresses, Configurable Frequency, Configurable Output Voltage, Configurable Over-Current Limit, I2C Interface, Selectable Power-Save Mode
COT Control QFN-14 (3x3) カタログ 1 1 https://www.monolithicpower.com/jp/products/mp8853.html
MP8864

I2Cインタフェース付き、4A、21V、高効率、同期整流ステップダウンコンバータ

MPSから購入 4.5 21 4 0.5 0.6 1600
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Power-Save Mode
Current Mode QFN-15 (3x3) カタログ 0.6 5.2 7.5 0.95 1 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-19v-to-29v/mp8864.html
MP8845C

I2Cインタフェース付き、5A、6V、高効率、同期整流ステップダウンコンバータ

2.7 6 5 0.018 0.6 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Dynamic Voltage Scaling, I2C Interface
Hysteretic         WLCSP-20 (1.6x2) カタログ 0.6 1.45 7.5 1 1 0 https://www.monolithicpower.com/jp/mp8845c.html
MP8843

I2Cインタフェース付き、6V、3A、同期整流ステップダウンスイッチャ

2.6 6 3 0.06 0.6 2000
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, Dynamic Voltage Scaling, I2C Interface, Selectable Power-Save Mode
COT Control QFN-12 (2x2) カタログ 1 0 https://www.monolithicpower.com/jp/mp8843.html
MP8869

I2Cインタフェース付き、高効率、12A、17V、同期整流ステップダウンコンバータ

4.5 17 12 0.42 0.6 1250
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) カタログ 0.6 5.5 14 1 1 0 https://www.monolithicpower.com/jp/products/mp8869.html
MP8869W

I2Cインタフェース付き、高効率、12A、18V、同期整流ステップダウンコンバータ

3 18 12 0.42 0.6 1250
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) カタログ 0.6 5.5 14 1 1 0 https://www.monolithicpower.com/jp/products/mp8869w.html
MP8848

I2Cインタフェース付き、6A、6V、高効率、同期整流ステップダウンコンバータ

2.7 6 6 0.3 0.6 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, Dynamic Voltage Scaling, I2C Interface, Selectable Power-Save Mode
Hysteretic         QFN-15 (2x3) カタログ 0.6 1.235 11 1 1 0 https://www.monolithicpower.com/jp/mp8848.html
MP8796B

PMBus付き、16V、30A、スケーラブル、デジタル、同期整流ステップダウンコンバータ

4 16 30 2.5 0.6 1000
Internal Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency, Output Current Limit, PMBus(TM) Interface
COT Control カタログ 1 0 https://www.monolithicpower.com/jp/mp8796b.html
他の該当製品型番はありません