ブラシレスDCプレドライバー

拡張性のある保護機能
各種診断機能

広範囲な入力電圧
幅広い範囲の
アプリケーション要求
最少の外部部品
電流センス内蔵により
外部部品の削減

MPSブラシレスDCモータ・プリドライバは、電動工具、ファン、ポンプ、E-バイクなどのロボット、産業、自動車、消費者向けアプリケーションに使用されるブラシレスDCモータ(BLDC)および永久磁石同期モータ(PMSM)をドライブするためにデザインされています。MPS部品は5V〜100Vまで使用でき、1,000Wを超えるスピン・モーターを使用できます。ユニークな機能には、昇圧ゲート・ドライブ電源、プログラマブル・デッド・タイム、フル保護機能、100%デューティー・サイクル機能があります。内蔵の降圧レギュレータ、電流検出アンプ、ホール転流ロジックなどのオプション機能を使用して、シングルチャネルおよび3チャネルの部品を利用できます。一部の部品は自動車用途に適合しています(AEC-Q100)。

参照表示列
ステータス
Vsw (max) (V)
Number of Half-Bridges
Isink/source (A)
Hall Input
パッケージ(mm)
グレード
MPL
Vsw (max) (V)
Number of Half-Bridges
Isink/source (A)
Hall Input
パッケージ(mm)
グレード
1
2
3
1 / 0.8
1/0.7
1/0.8
2.5 / 1.5
2.5/1.5
4.5 / 2.6
4.5/2.6
4/3
いいえ
はい
QFN-8 (3x3)
QFN-8 (4x4)
QFN-9 (3x3)
QFN-10 (3x3)
QFN-10 (4x4)
QFN-22 (4x5)
QFN-28 (4x4)
QFN-28 (4x5)
QFN-32 (5x5)
QFN-40 (5x5)
SOIC-8
SOIC-8 EP
TSSOP-28EP
カタログ
Automotive
Has MPL
MPQ6532-AEC1
新商品

5V to 60V, Three-Phase Brushless DC Motor Pre-Driver, AEC-Q100 Qualified

3 1/0.8 Yes QFN-28 (4x5) Automotive 0
MP1922
新商品

100V、3A、シングルチャネル、ハーフブリッジプリドライバIC

100 1 4/3 No QFN-22 (4x5) Catalog 0
MPQ1922-AEC1
新商品

100V, 3A, Half-Bridge Pre-Driver IC, AEC-Q100 Qualified

100 1 4/3 No QFN-22 (4x5) Automotive 0
MPQ6528-AEC1
新商品

5V to 60V, H-Bridge Gate Driver, AEC-Q100 Qualified

2 1/0.8 No QFN-28 (4x5) Automotive 0
MP6529
新商品
5V to 35V, Three-Phase, Brushless DC Motor Pre-Driver
3 1 / 0.8 QFN-28 (4x4), TSSOP-28EP Catalog 0
MPQ6533-AEC1
新商品

6V to 40V, Three-Channel Automotive Pre-Driver, AEC-100 Qualified

3 No QFN-32 (5x5) Automotive 0
MPQ6531-AEC1
新商品

5V to 60V, Three-Phase Brushless DC Motor Pre-Driver AEC-Q100 Qualified

65 3 1/0.8 No QFN-28 (4x5) Automotive 0
MPQ1924
新商品

100V, 4A, High Frequency Half-Bridge Gate Driver for Industrial Applications

100 1 4.5 / 2.6 SOIC-8 Catalog 0
MP6539
アクティブ

100V, Three-Phase BLDC Motor Pre-Driver with HS & LS inputs

3 1/0.8 No QFN-28 (4x5), TSSOP-28EP Catalog 0
MP1925
アクティブ

100V, 4A, High Frequency Half-Bridge Gate Driver with Lower Vdd Threshold

100 1 4.5/2.6 No QFN-8 (4x4) Catalog 0
MP6539B
アクティブ

100V, Three-Phase BLDC Motor Pre-Driver

3 1/0.8 No QFN-28 (4x5), TSSOP-28EP Catalog 0
MP1921B
アクティブ

100V, 2.5A, High-Frequency Half-Bridge Gate Driver

100 1 2.5/1.5 No QFN-10 (3x3) Catalog 0
MP1921A
アクティブ

2.5A, 100V High Frequency Half-Bridge Gate Driver

100 1 2.5 / 1.5 No QFN-8 (3x3), QFN-9 (3x3) , QFN-10 (4x4), SOIC-8 EP Catalog 0
MP6538
アクティブ

100V, Three-Phase BLDC Motor Pre-Driver with Hall Signal Interface

3 1/0.8 Yes QFN-28 (4x5) Catalog 0
MP6532
アクティブ

5V to 60V, Three-Phase Brushless DC Motor Pre-Driver

60 3 1/0.8 Yes QFN-28 (4x4), TSSOP-28EP Catalog 0
MP6531A
アクティブ
5V - 60V, Three-Phase, Brushless, DC Motor Pre-Driver with Separate HS/LS Control
3 1/0.7 QFN-28 (4x4), TSSOP-28EP Catalog 0
MP1924A
アクティブ

100V, 4A, High-Frequency Half-Bridge Gate Driver with Lower VDD Threshold

100 1 4.5 / 2.6 QFN-10 (4x4), SOIC-8 Catalog 0
MP6535
アクティブ

5V-55V 3-Phase BLDC Motor Pre-Driver with Hall Input and Buck Regulator

55 3 1 / 0.8 Yes QFN-40 (5x5) Catalog 0
MP6534
アクティブ
5V-55V 3-Phase BLDC Motor Pre-Driver with Buck Regulator
55 3 1 / 0.8 No QFN-40 (5x5) Catalog 0
MP6528
アクティブ
5V to 60V, H-Bridge Gate Driver
2 1 / 0.8 QFN-28 (4x4) Catalog 0
MP1924
アクティブ

100V, 4A, High-Frequency Half-Bridge Gate Driver

100 1 4.5 / 2.6 QFN-10 (4x4), SOIC-8 Catalog 0
MP6530
アクティブ

60V 3-Phase BLDC Motor Pre-Driver

60 3 1 / 0.8 No QFN-28 (4x4), TSSOP-28EP Catalog 0
MP6537
アクティブ

100V, Three-Phase BLDC Motor Pre-Driver with PWM & Enable inputs

3 1/0.8 No QFN-28 (4x5) Catalog 0
No more part left for display.