MPL-AY モールド

Molded Construction
Magnetically Shielded

High Performance
Low Audible Noise

Soft Saturation
Stable Over High Temperatures

The MPL-AY Series offers Low DCR/ACR and the ability to handle high current.

参照表示列
ステータス
Series
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPL
Series
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
Molded
0.47
0.56
0.68
0.82
1.0
1.2
1.5
1.8
10
15
2.2
22
3.3
4.7
5.6
6.8
8.2
0.89
1.1
1.25
1.3
1.5
1.75
1.8
12.5
121
129
13
13.3
136
15
163
173
19
19.5
2.3
2.6
209
21.8
250
26
28
3.3
3.4
3.7
30
31.4
345
35
370
4.9
5.5
64
7.0
8
8.6
9.5
9.9
97
1.3
1.4
1.65
1.8
1.90
10.7
11.5
12
12.5
13
14
15
16
17
19
2.0
2.10
2.20
2.45
2.5
20
22
23
24
25
25.5
27
29
3.0
3.4
31
33
4.3
4.7
5.15
6.3
7
7.8
8.5
9
9.8
1.75
1.95
12
13
14
15
16
17
18
19.5
100
2.1
2.4
2.6
2.8
20
23
25
26.5
29
3.1
3.7
33
34
36
37
41
43
46
5.3
5.9
51
58
6.2
64
8
8.6
9
+125°C
+155°C
SMD
Has MPL
MPL-AY3020-R47
新規
Molded Inductor 0.47µH
Molded 0.47 19.5 6.3 9 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-R68
新規
Molded Inductor 0.68µH
Molded 0.68 26 5.15 8.6 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-R82
新規
Molded Inductor 0.82µH
Molded 0.82 28 4.7 8 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-1R0
新規
Molded Inductor 1.0µH
Molded 1.0 30 4.3 6.2 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-1R5
新規
Molded Inductor 1.5µH
Molded 1.5 35 3.4 5.9 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-2R2
新規
Molded Inductor 2.2µH
Molded 2.2 64 3.0 5.3 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-3R3
新規
Molded Inductor 3.3µH
Molded 3.3 121 2.5 3.7 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-4R7
新規
Molded Inductor 4.7µH
Molded 4.7 173 2.0 3.1 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-5R6
新規
Molded Inductor 5.6µH
Molded 5.6 209 1.8 2.8 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-6R8
新規
Molded Inductor 6.8µH
Molded 6.8 250 1.65 2.6 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-8R2
新規
Molded Inductor 8.2µH
Molded 8.2 345 1.4 1.95 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY3020-100
新規
Molded Inductor 10µH
Molded 10 370 1.3 1.75 +125°C 3.5 3.2 1.8 SMD 0
MPL-AY4020-5R6
新規
Molded Inductor 5.6µH
Molded 5.6 97 2.45 2.6 +155°C 4.45 4.1 1.80 SMD 0
MPL-AY4020-6R8
新規
Molded Inductor 6.8µH
Molded 6.8 129 2.20 2.4 +155°C 4.45 4.1 1.80 SMD 0
MPL-AY4020-8R2
新規
Molded Inductor 8.2µH
Molded 8.2 136 2.10 2.1 +155°C 4.45 4.1 1.80 SMD 0
MPL-AY4020-100
新規
Molded Inductor 10µH
Molded 10 163 1.90 2 +155°C 4.45 4.1 1.80 SMD 0
MPL-AY1050-R47
新規
Molded Inductor 0.47µH
Molded 0.47 1.25 25 41 +155°C 11.0 10.0 4.80 SMD 0
MPL-AY1050-R68
新規

Molded Inductor 0.68µH

Molded 0.68 1.75 23 36 +155°C 11.0 10.0 4.80 SMD 0
MPL-AY1050-1R0
新規
Molded Inductor 1.0µH
Molded 1.0 2.6 19 33 +155°C 11.0 10.0 4.80 SMD 0
MPL-AY1050-1R5
新規
Molded Inductor 1.5µH
Molded 1.5 3.4 17 26.5 +155°C 11.0 10.0 4.80 SMD 0
MPL-AY1050-2R2
新規
Molded Inductor 2.2µH
Molded 2.2 4.9 15 19.5 +155°C 11.0 10.0 4.80 SMD 0
MPL-AY1050-3R3
新規
Molded Inductor 3.3µH
Molded 3.3 8 12.5 17 +155°C 11.0 10.0 4.80 SMD 0
MPL-AY1050-4R7
新規
Molded Inductor 4.7µH
Molded 4.7 9.5 11.5 15 +155°C 11.0 10.0 4.80 SMD 0
MPL-AY1050-5R6
新規
Molded Inductor 5.6µH
Molded 5.6 13 9.8 14 +155°C 11.0 10.0 4.80 SMD 0
MPL-AY1050-6R8
新規
Molded Inductor 6.8µH
Molded 6.8 15 9 13 +155°C 11.0 10.0 4.80 SMD 0
MPL-AY1050-100
新規
Molded Inductor 10µH
Molded 10 19 7.8 12 +155°C 11.0 10.0 4.80 SMD 0
MPL-AY1265-R47
新規
Molded Inductor 0.47µH
Molded 0.47 0.89 33 64 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-R56
新規

Molded Inductor 0.56µH

Molded 0.56 1.1 31 58 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-R68
新規

Molded Inductor 0.68µH

Molded 0.68 1.25 29 51 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-R82
新規
Molded Inductor 0.82µH
Molded 0.82 1.3 27 46 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-1R0
新規
Molded Inductor 1.0µH
Molded 1.0 1.5 25.5 43 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-1R2
新規
Molded Inductor 1.2µH
Molded 1.2 1.8 24 37 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-1R5
新規
Molded Inductor 1.5µH
Molded 1.5 2.3 22 34 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-1R8
新規
Molded Inductor 1.8µH
Molded 1.8 3.3 20 29 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-2R2
新規
Molded Inductor 2.2µH
Molded 2.2 3.7 17 26.5 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-3R3
新規
Molded Inductor 3.3µH
Molded 3.3 5.5 16 25 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-4R7
新規
Molded Inductor 4.7µH
Molded 4.7 7.0 14 23 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-5R6
新規
Molded Inductor 5.6µH
Molded 5.6 8.6 13 20 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-6R8
新規
Molded Inductor 6.8µH
Molded 6.8 9.9 12 19.5 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-8R2
新規
Molded Inductor 8.2µH
Molded 8.2 12.5 11.5 18 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-100
新規
Molded Inductor 10µH
Molded 10 13.3 10.7 16 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-150
新規
Molded Inductor 15µH
Molded 15 21.8 8.5 12 +155°C 13.50 12.60 6.20 SMD 0
MPL-AY1265-220
新規
Molded Inductor 22µH
Molded 22 31.4 7 9 +155°C 13.50 12.60 6.20 SMD 0
No more part left for display.