MPL-AT モールド ロープロファイル

Molded Construction
Magnetically Shielded

Compact Design
Low Audible Noise

Soft Saturation
Stable Over High Temperatures

The MPL-AT Series offers a very low profile where height is a design restriction. This series also offers Low DCR/ACR and the ability to handle high current.

参照表示列
ステータス
Series
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPL
Series
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
Molded Low Profile
0.33
0.47
0.68
1.0
1.5
10
2.2
3.3
4.7
6.8
121
13.5
137
180
19
215
26
27
280
35
355
41
50
56
70
97
1.2
1.4
1.5
1.7
2.0
2.2
2.4
2.6
3.2
3.5
4.0
4.4
4.7
5.5
6.4
1.7
1.9
2.2
2.4
2.7
3.2
3.4
4.2
4.9
5.2
5.7
1
6.4
8.5
+125°C
SMD
Has MPL
MPL-AT2010-R47
新規
Low-Profile Molded Inductor 0.47µH
Molded Low Profile 0.47 27 4.4 5.7 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2010-R68
新規
Low-Profile Molded Inductor 0.68µH
Molded Low Profile 0.68 41 3.5 4.9 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2010-1R0
新規
Low-Profile Molded Inductor 1.0µH
Molded Low Profile 1.0 50 3.2 4.2 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2010-1R5
新規
Low-Profile Molded Inductor 1.5µH
Molded Low Profile 1.5 97 2.4 3.2 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2010-2R2
新規
Low-Profile Molded Inductor 2.2µH
Molded Low Profile 2.2 137 2.2 2.7 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2010-4R7
新規
Low-Profile Molded Inductor 4.7µH
Molded Low Profile 4.7 215 1.5 1.9 +125°C 2.0 1.60 1.0 SMD 0
MPL-AT2512-R33
新規
Low-Profile Molded Inductor 0.33µH
Molded Low Profile 0.33 13.5 6.4 8.5 +125°C 2.50 2.0 1.20 SMD 0
MPL-AT2512-R47
新規
Low-Profile Molded Inductor 0.47µH
Molded Low Profile 0.47 19 5.5 6.4 +125°C 2.50 2.0 1.20 SMD 0
MPL-AT2512-R68
新規
Low-Profile Molded Inductor 0.68µH
Molded Low Profile 0.68 26 4.7 6 +125°C 2.50 2.0 1.20 SMD 0
MPL-AT2512-1R0
新規
Low-Profile Molded Inductor 1.0µH
Molded Low Profile 1.0 35 4.0 5.2 +125°C 2.50 2.0 1.20 SMD 0
MPL-AT2512-1R5
新規
Low-Profile Molded Inductor 1.5µH
Molded Low Profile 1.5 56 3.2 4.2 +125°C 2.50 2.0 1.20 SMD 0
MPL-AT2514-2R2
新規
Low-Profile Molded Inductor 2.2µH
Molded Low Profile 2.2 70 2.6 3.4 +125°C 2.50 2.0 1.40 SMD 0
MPL-AT2512-3R3
新規
Low-Profile Molded Inductor 3.3µH
Molded Low Profile 3.3 121 2.0 2.7 +125°C 2.50 2.0 1.20 SMD 0
MPL-AT2514-4R7
新規
Low-Profile Molded Inductor 4.7µH
Molded Low Profile 4.7 180 1.7 2.4 +125°C 2.50 2.0 1.40 SMD 0
MPL-AT2512-6R8
新規
Low-Profile Molded Inductor 6.8µH
Molded Low Profile 6.8 280 1.4 2.2 +125°C 2.50 2.0 1.20 SMD 0
MPL-AT2512-100
新規
Low-Profile Molded Inductor 10µH
Molded Low Profile 10 355 1.2 1.7 +125°C 2.50 2.0 1.20 SMD 0
No more part left for display.