MPL-AL モールド 低抵抗

Molded Construction
Magnetically Shielded

High Performance
Low AC/DCR Losses

Soft Saturation
Stable Over High Temperatures

The MPL-AL Series offers Low DCR/ACR and a flat-wire construction, which provides even higher current ratings than round-wire molded inductors.

参照表示列
ステータス
Series
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPL
Series
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
Molded Low Resistance
0.47
0.56
0.68
0.82
1.0
1.2
1.5
1.8
10
15
2.2
3.3
4.7
5.6
6.8
8.2
10.1
10.5
11.7
12
12.2
12.3
13
14.5
16
16.5
19
20
21
21.5
24
25
28
3.78
3.9
3.92
33
34.5
35
37
4.3
5.0
5.3
52.2
6.0
6.2
6.5
7.5
8.0
8.3
9.0
9.7
10.0
10.1
11.2
12.0
12.8
13.2
13.3
13.6
14.6
16.2
16.9
3.65
4.4
4.8
5.3
5.5
5.8
6.0
6.1
6.4
6.8
6.9
7
7.4
7.5
7.9
8.0
8.2
8.4
8.5
8.7
8.8
9.0
9.2
9.4
10
11
12
12.5
14
15
16
18
20
21
22
24
26.5
4.2
5.2
5.5
6.2
6.6
7
7.1
7.2
7.5
7.6
8
8.6
9
9.5
+155°C
SMD
Has MPL
MPL-AL4020-1R0
新規
Low-Resistance Molded Inductor 1.0µH
Molded Low Resistance 1.0 10.1 7.9 8.6 +155°C 4.10 4.10 1.90 SMD 0
MPL-AL4020-R47
新規
Low-Resistance Molded Inductor 0.47µH
Molded Low Resistance 0.47 6.2 9.2 12.5 +155°C 4.10 4.10 1.90 SMD 0
MPL-AL4020-R68
新規
Low-Resistance Molded Inductor 0.68µH
Molded Low Resistance 0.68 7.5 8.7 11 +155°C 4.10 4.10 1.90 SMD 0
MPL-AL4020-R82
新規
Low-Resistance Molded Inductor 0.82µH
Molded Low Resistance 0.82 9.0 8.4 9.5 +155°C 4.10 4.10 1.90 SMD 0
MPL-AL4020-1R2
新規
Low-Resistance Molded Inductor 1.2µH
Molded Low Resistance 1.2 12.2 7.4 7.5 +155°C 4.10 4.10 1.90 SMD 0
MPL-AL4020-1R5
新規
Low-Resistance Molded Inductor 1.5µH
Molded Low Resistance 1.5 14.5 6.4 7.1 +155°C 4.10 4.10 1.90 SMD 0
MPL-AL4020-2R2
新規
Low-Resistance Molded Inductor 2.2µH
Molded Low Resistance 2.2 21.5 5.5 6.2 +155°C 4.10 4.10 1.90 SMD 0
MPL-AL4020-3R3
新規
Low-Resistance Molded Inductor 3.3µH
Molded Low Resistance 3.3 34.5 4.4 5.2 +155°C 4.10 4.10 1.90 SMD 0
MPL-AL4020-4R7
新規
Low-Resistance Molded Inductor 4.7µH
Molded Low Resistance 4.7 52.2 3.65 4.2 +155°C 4.10 4.10 1.90 SMD 0
MPL-AL5030-3R3
新規
Low-Profile Molded Inductor 3.3µH
Molded Low Resistance 3.3 21 6.0 10 +155°C 5.50 5.30 2.90 SMD 0
MPL-AL5030-4R7
新規
Low-Profile Molded Inductor 4.7µH
Molded Low Resistance 4.7 33 5.3 8 +155°C 5.50 5.30 2.90 SMD 0
MPL-AL5030-1R0
新規
Low-Profile Molded Inductor 1.0µH
Molded Low Resistance 1.0 6.5 11.2 16 +155°C 5.50 5.30 2.90 SMD 0
MPL-AL5030-1R2
新規
Low-Profile Molded Inductor 1.2µH
Molded Low Resistance 1.2 8.0 10.0 14 +155°C 5.50 5.30 2.90 SMD 0
MPL-AL5030-1R5
新規
Low-Profile Molded Inductor 1.5µH
Molded Low Resistance 1.5 9.7 9.0 12.5 +155°C 5.50 5.30 2.90 SMD 0
MPL-AL5030-1R8
新規
Low-Profile Molded Inductor 1.8µH
Molded Low Resistance 1.8 10.5 8.8 12 +155°C 5.50 5.30 2.90 SMD 0
MPL-AL5030-2R2
新規
Low-Profile Molded Inductor 2.2µH
Molded Low Resistance 2.2 12.3 8.2 11 +155°C 5.50 5.30 2.90 SMD 0
MPL-AL5030-R47
新規
Low-Profile Molded Inductor 0.47µH
Molded Low Resistance 0.47 3.78 13.6 26.5 +155°C 5.50 5.30 2.90 SMD 0
MPL-AL5030-R56
新規
Low-Profile Molded Inductor 0.56µH
Molded Low Resistance 0.56 3.92 13.2 22 +155°C 5.50 5.30 2.90 SMD 0
MPL-AL5030-R82
新規
Low-Profile Molded Inductor 0.82µH
Molded Low Resistance 0.82 5.0 12.8 18 +155°C 5.50 5.30 2.90 SMD 0
MPL-AL5050-5R6
新規
Low-Profile Molded Inductor 5.6µH
Molded Low Resistance 5.6 20 6.8 8 +155°C 5.50 5.30 4.80 SMD 0
MPL-AL5050-6R8
新規
Low-Profile Molded Inductor 6.8µH
Molded Low Resistance 6.8 25 6.1 7.6 +155°C 5.50 5.30 4.80 SMD 0
MPL-AL5050-8R2
新規
Low-Profile Molded Inductor 8.2µH
Molded Low Resistance 8.2 28 5.8 7.2 +155°C 5.50 5.30 4.80 SMD 0
MPL-AL5050-100
新規
Low-Profile Molded Inductor 10µH
Molded Low Resistance 10 37 4.8 5.5 +155°C 5.50 5.30 4.80 SMD 0
MPL-AL6050-R82
新規
Low-Profile Molded Inductor 0.82µH
Molded Low Resistance 0.82 3.9 16.9 24 +155°C 6.60 6.40 4.80 SMD 0
MPL-AL6050-1R0
新規
Low-Profile Molded Inductor 1.0µH
Molded Low Resistance 1.0 4.3 16.2 21 +155°C 6.60 6.40 4.80 SMD 0
MPL-AL6050-1R2
新規
Low-Profile Molded Inductor 1.2µH
Molded Low Resistance 1.2 5.3 14.6 20 +155°C 6.60 6.40 4.80 SMD 0
MPL-AL6050-1R5
新規
Low-Profile Molded Inductor 1.5µH
Molded Low Resistance 1.5 6.0 13.3 18 +155°C 6.60 6.40 4.80 SMD 0
MPL-AL6050-2R2
新規
Low-Profile Molded Inductor 2.2µH
Molded Low Resistance 2.2 8.3 12.0 15 +155°C 6.60 6.40 4.80 SMD 0
MPL-AL6050-3R3
新規
Low-Profile Molded Inductor 3.3µH
Molded Low Resistance 3.3 11.7 10.1 12 +155°C 6.60 6.40 4.80 SMD 0
MPL-AL6050-4R7
新規
Low-Profile Molded Inductor 4.7µH
Molded Low Resistance 4.7 16.5 7.5 11 +155°C 6.60 6.40 4.80 SMD 0
MPL-AL6050-5R6
新規
Low-Profile Molded Inductor 5.6µH
Molded Low Resistance 5.6 19 7 10 +155°C 6.60 6.40 4.80 SMD 0
MPL-AL6060-4R7
新規
Low-Profile Molded Inductor 4.7µH
Molded Low Resistance 4.7 12 10.0 9 +155°C 6.60 6.40 5.80 SMD 0
MPL-AL6060-5R6
新規
Low-Profile Molded Inductor 5.6µH
Molded Low Resistance 5.6 13 9.4 8.6 +155°C 6.60 6.40 5.80 SMD 0
MPL-AL6060-6R8
新規
Low-Profile Molded Inductor 6.8µH
Molded Low Resistance 6.8 16 8.5 8 +155°C 6.60 6.40 5.80 SMD 0
MPL-AL6060-8R2
新規
Low-Profile Molded Inductor 8.2µH
Molded Low Resistance 8.2 19 8.0 7 +155°C 6.60 6.40 5.80 SMD 0
MPL-AL6060-100
新規
Low-Profile Molded Inductor 10µH
Molded Low Resistance 10 24 6.9 6.6 +155°C 6.60 6.40 5.80 SMD 0
MPL-AL6060-150
新規
Low-Profile Molded Inductor 15µH
Molded Low Resistance 15 35 5.8 5.5 +155°C 6.60 6.40 5.80 SMD 0
No more part left for display.