LNB

より多くの
プログラマビリティ
I2C インターフェース

デザインの柔軟性
DiSEqC 1.xとの互換性

大型フィルター不要
LNBs

参照表示列
ステータス
Vin (min) (V)
Vin (max) (V)
Vout (V)
Iout (A)
Channels
22kHz Tones Signal Generated
fsw (max) (kHz)
PG
SS
Special Features
Package
Grade
Vin (min) (V)
Vin (max) (V)
Vout (V)
Iout (A)
Channels
22kHz Tones Signal Generated
fsw (max) (kHz)
PG
SS
Special Features
Package
Grade
200
200
No
Yes
External
DiSEqCTM1.x
Line Drop Compensation
OCP
OVP
SCP
DiSEqC 1.x and DiSEqC 2.x compatible
QFN-14 (2x3)
QFN-24 (4x4)
TSSOP16
カタログ
MP8128
プレリリース

1A LNB Power Regulator With I2C Interface and DiSEqC 2.x Function

8 14 40 1 1 1 440 No External OCP, OVP, SCP, DiSEqC 1.x and DiSEqC 2.x compatible QFN-14 (2x3) Catalog
MP8126
アクティブ

Boost Converter with Internal Switch, Low-Noise LDO Output, Line Drop Compensation, Settable LDO Current Limit, Selectable Vout Compensation, Adjustable Output Soft Start, Direct 22KHz input

8 14 13,14,18,19 0.55 1 1 342 Yes External DiSEqCTM1.x, Line Drop Compensation, SCP QFN-24 (4x4), TSSOP16 Catalog
MP8124
アクティブ
High Efficiency, 8-14V, 500mA, LNB Power Supply and Control Voltage Regulator with full protection features
8 14 13 14 18 19 0.5 1 1 440 No External DiSEqCTM1.x, OCP, OVP, SCP QFN-14 (2x3) Catalog
No more part left for display.