監視

柔軟なデザイン
調整可能な閾値と
許容誤差, プログラム
保護回路内蔵
省スペース

パワーシーケンス
システムタイミング要求 
への適合 

参照表示列
ステータス
Iq (typ) (µA)
LDO Iout (mA)
Package
PSRR @ 1kHz (dB)
Reset Threshold Accuracy (±%)
tdelay (ms)
VCC (max) (V)
VCC (min) (V)
Vdropout (mV)
Vthreshold (typ) (V)
Grade
MPL
Iq (typ) (µA)
LDO Iout (mA)
Package
PSRR @ 1kHz (dB)
Reset Threshold Accuracy (±%)
tdelay (ms)
VCC (max) (V)
VCC (min) (V)
Vdropout (mV)
Vthreshold (typ) (V)
Grade
QFN-6 (2x2)
SOIC-8
TSOT23-6
TSOT23-8
TSSOP16 EP
UTQFN-10(1.4x1.8)
2.1-10000
2000 to 8000
カタログ
Industrial
Has MPL
MP6420
新規

BatteryProtection IC for 2-/3-Series Cell Li-Ion with Integrated Protective MOSFET and PTC Interface in TSOT23-8 Package

3 TSOT23-8 0.5 2000 to 8000 18 3.6 4.45 Catalog 0
MP6412
新規

Ultra-Low IQ Load-Switch Controller with RESET Timer

1 UTQFN-10(1.4x1.8) 12 2.2 Catalog 0
MP6400
アクティブ

low quiescent current programmable-delay supervisory circuit, Reset Voltage can be Preset or Adjustable

1.6 QFN-6 (2x2), TSOT23-6 1 2.1-10000 6 1.8 0.4 Catalog 0
MPQ6400
アクティブ

Low Quiescent Current Programmable-Delay Supervisory Circuit AEC-Q100 Qualified

1.6 QFN-6 (2x2), TSOT23-6 1 2.1-10000 5.5 1.8 3.07 Industrial 0
MPQ6411
アクティブ

Industrial Grade, Windowed Watchdog Timer

6 SOIC-8 5.2 4.8 4.6 Industrial 0
MP6411
アクティブ
Windowed Watchdog Timer
6 SOIC-8 5.2 4.8 4.6 Catalog 0
MP2420
アクティブ
75V, 0.3A, Synchronous Step-Down Converter with Watchdog
0.02 TSSOP16 EP 4.3 75 4.5 4.2 Catalog 0
MPQ6411-AEC1
アクティブ

Windowed Watchdog Timer

6 SOIC-8 5.2 4.8 4.6 Industrial 0
No more part left for display.