USB

Great for Prototyping
All Components Available Individually for Purchase

mEZs91202A-USB
Ready-to-Use USB DC/DC Power Supply: mEZS91202A
Up to 95% Efficiency
DIY: Schematic, BOM, and Design Files Provided

参照表示列
ステータス
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
MPL
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
Open Frame
No
Internal
Line Drop Compensation
OCP
SiP
45x13
89x54
Has MPL
mEZS91202A
アクティブ

36V, 5V Output, 2.5A, USB Charger

Open Frame 7 36 5 1 350 No Internal -40 Line Drop Compensation, OCP SiP 45x13 0
mEZS91603A
新規

Dual 60W USB PD Charger Solution

Open Frame 9 21 3 420 No Internal SiP 89x54 0
No more part left for display.