PoE

mEZs84801A-PoE
15W IEEE.802.3af Compliant PoE Power Supply: mEZS84801A
Great for Prototyping
All Components Available for Purchase w/Layout and Schematic

mEZs84801A-PoE
High Voltage Step Up DC/DC Power Supply Available: Contact MPS

参照表示列
ステータス
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
MPL
Module Assembly
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
Open Frame
No
Internal
OCP
OVP
SiP
45x39
Has MPL
mEZS84801A
アクティブ
48V, 12W, 12V Output, PoE Power Supply, IEEE 802.3af Compliant
Open Frame 37 57 12 1 140 No Internal -40 OCP, OVP SiP 45x39 0
No more part left for display.