直列2セル用チャージャ

USB Type-CとPDに準拠
最大15Wの5V昇圧チャージャ
より高い電力のUSB PD向けに
昇降圧チャージャ
業界をリードする電力密度
最小ソリューションサイズ
でありながら
外部パワーFET不要
フレキシブル
充電パラメータをカスタマイズできるメモリとI2Cを内蔵

直列2セルのバッテリーパックは、シングルセルのシステムよりもより高いピーク放電電力をともなうアプリケーションに選択されており、よくある例としては、モータ、オーディオんプ、または大型ディスプレイなどが挙げられます。一般的なアプリケーションとしては、ノートPC、ワイヤレススピーカ、モバイルPOS、DSLRカメラ、さらにUSB PDのモバイルバッテリーなどがあります。MPSは、入力電力ソースの種類および最大充電電流の大きさによって、直列2セルアプリケーションにいくつかの異なるチャージャトポロジーを提供しています。USB Type-Cコネクタを使用している15Wのアプリケーションには、セルバランシングやパワーパスといった先進機能がある昇圧チャージャを提供しています。さらに高い電力のUSB Power Deliveryアプリケーションには、最大6Aの充電電流を提供することができるFETを内蔵した昇降圧チャージャをそろえています。産業機器のように固定電源電圧があるアプリケーション向けには、最大40Vの高電圧降圧チャージャを提供しています。

参照表示列
ステータス
MPS在庫状況
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Votg (max) (V)
Iotg (A)
Battery Type
Control Interface
Topology
Special Features
パッケージ(mm)
MPSafe
MPL
Product URL
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Votg (max) (V)
Iotg (A)
Battery Type
Control Interface
Topology
Special Features
パッケージ(mm)
MPS
1
2
3
4
5
6
Li-FePO4
Li-Ion
Li-Polymer
I2C
Standalone
Boost
Buck
Buck-Boost
All FETs are Integrated
Battery Current Monitor
Battery Current Monitoring
Battery NTC Monitor
Battery UVP
Dual-Phase Operation
Input Bypass Power Path
Input Current Regulation
Input Voltage Regulation
Integrated ADC
Integrated Cell-Balancing
Integrated LDO
JEITA Battery NTC Monitoring
LED Fuel Gauge
Maximum Power Point Tracking (MPPT)
Narrow Voltage Power Path
OTP Memory
OpenVReg
Reverse OTG Operation
Shipping Mode
Thermal Regulation
USB Compatible
USB OTG
USB OTG (Boost Mode)
QFN-16 (3x3)
QFN-16 (4x4)
QFN-18 (2x3)
QFN-19 (3x3)
QFN-26 (4x4)
QFN-28 (4x5)
QFN-30 (4x5)
TQFN-30 (4x5)
Is MPSafe Has MPL Product URL
     
MP2672A

NVDCパワーパス管理と直列2セルリチウムイオン電池用のセルバランシングを搭載した2A昇圧チャージャ

2 8.2 8.9 2 3.65 5.75 14 3.3 Li-Ion I2C, Standalone Boost
Input Voltage Regulation, Integrated Cell-Balancing, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Thermal Regulation
QFN-18 (2x3) 1 0 https://www.monolithicpower.com/jp/products/battery-management/chargers/mp2672a.html
MP2610

1.1MHz スイッチング リチウムイオンチャージャ、最大90%の効率

MPSから購入 1, 2 4.2 8.4 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor, Thermal Regulation QFN-16 (4x4) 1 0 https://www.monolithicpower.com/jp/mp2610.html
MP26101

4.1V / セル スイッチング リチウムイオンチャージャ

MPSから購入 1, 2 4.1 8.2 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor, Thermal Regulation QFN-16 (4x4) 1 0 https://www.monolithicpower.com/jp/mp26101.html
MP26123

600kHz スイッチング リチウムイオン バッテリーチャージャ

MPSから購入 2, 3 8.4 12.6 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (4x4) 1 0 https://www.monolithicpower.com/jp/products/battery-management/chargers/3-series-cell-chargers/mp26123.html
MP2619

システム パワーパス管理付き、600kHz スイッチング リチウムイオンチャージャ

MPSから購入 2, 3 8.4 12.6 2 3.4 24 26 2 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation
QFN-28 (4x5) 1 0 https://www.monolithicpower.com/jp/mp2619.html
MP2623

3.6V / セル スイッチング リチウムイオンチャージャ

MPSから購入 1, 2 3.6 7.2 2 3.5 24 26 0.9 Li-FePO4 Standalone Buck Battery NTC Monitor QFN-16 (4x4) 1 0 https://www.monolithicpower.com/jp/mp2623.html
MP2639A

5V入力互換および双方向充放電を統合した、2セルのリチウムイオンまたはリチウムポリマー スイッチングチャージャ

MPSから購入 2 8.4 8.4 2.5 3.9 5.5 20 3 5 5 Li-Ion, Li-Polymer Standalone Boost
Input Current Regulation, Input Voltage Regulation, Integrated Cell-Balancing, JEITA Battery NTC Monitoring, LED Fuel Gauge, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/jp/mp2639a.html
MP2639C

5V入力互換、セルバランスによる双方向充電 / 放電を統合した、2セルリチウムイオンまたはリチウムポリマースイッチングチャージャ

MPSから購入 2 8.4 8.4 2.5 3.9 5.75 20 3 5.5 5 Li-Ion, Li-Polymer Standalone Boost
Input Voltage Regulation, Integrated Cell-Balancing, JEITA Battery NTC Monitoring, LED Fuel Gauge, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/jp/mp2639c.html
MP2672

NVDCパワーパス管理および直列の2セルリチウムイオンバッテリー用のセルバランシング機能を備えた2A昇圧チャージャ

MPSから購入 2 8.3 9 2 3.65 5.75 14 Li-Ion, Li-Polymer I2C, Standalone Boost
Input Voltage Regulation, Integrated Cell-Balancing, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Thermal Regulation, USB Compatible
QFN-18 (2x3) 1 0 https://www.monolithicpower.com/jp/mp2672.html
MP2759

MOSFET搭載、1~6セルバッテリのパワーパス管理機能付き、36V、3Aスイッチングチャージャ

MPSから購入 1, 2, 3, 4, 5, 6 3.6 26.4 3 3.9 36 45 3 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/jp/products/battery-management/chargers/1-series-cell-chargers/switching-chargers/mp2759.html
MP2762A

FETおよびOTGを統合した5~20VのUSB PD 2セル 6AのデュアルフェーズNVDC昇降圧チャージャ

MPSから購入 2 7.425 9 6 4 21 28 6 5 3 Li-Ion, Li-Polymer I2C, Standalone Buck-Boost
Battery Current Monitoring, Dual-Phase Operation, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OpenVReg, OTP Memory, Thermal Regulation, USB Compatible, USB OTG
QFN-30 (4x5) 1 0 https://www.monolithicpower.com/jp/products/battery-management/chargers/mp2762a.html
MP2650

2セル~4セルバッテリパックアプリケーション用のNVDCパワーパス管理とUSB OTGを備えたI2C制御の5A降圧または昇圧チャージャ

MPSから購入 2, 3, 4 7.425 18 5 4 21 28 5 Li-Ion, Li-Polymer I2C, Standalone Buck-Boost
Battery Current Monitor, Input Current Regulation, Input Voltage Regulation, Integrated ADC, Integrated LDO, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Thermal Regulation, USB Compatible, USB OTG
QFN-30 (4x5) 1 0 https://www.monolithicpower.com/jp/products/battery-management/chargers/3-series-cell-chargers/mp2650.html
MP2759A

パワーパス管理と1電池から6電池バッテリ用の狭いNTCウィンドウを備えた36Vスイッチング・チャージャ

MPSから購入 1, 2, 3, 4, 5, 6 3.6 26.4 3 3.9 36 45 3 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/jp/products/battery-management/chargers/3-series-cell-chargers/mp2759a.html
MP2760

NVDCパワーパス管理を備えた、1セル~4セルの昇降圧チャージャ

MPSから購入 1, 2, 3, 4 3.4 18.72 6 4 22 28 6 21 6 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck-Boost
Battery Current Monitor, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible, USB OTG
QFN-30 (4x5) 1 0 https://www.monolithicpower.com/jp/products/battery-management/chargers/1-series-cell-chargers/mp2760.html
MP2651
MPL

逆ソースモード付き、I2C制御、2セル~4セル、昇降圧型チャージャ

MPSから購入 1, 2, 3, 4 3.4 18.68 6 4 22 28 6 21 6 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck-Boost
All FETs are Integrated, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Maximum Power Point Tracking (MPPT), Reverse OTG Operation
TQFN-30 (4x5) 1 1 https://www.monolithicpower.com/jp/products/battery-management/chargers/2-series-cell-chargers/mp2651.html
MP2615

QFN-16 (3mm x 3mm) パッケージの2A、1セル~2セル リチウムイオンバッテリーチャージャ

MPSから購入 1, 2 4.1 8.4 2 3.95 18 23 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (3x3) 1 0 https://www.monolithicpower.com/jp/products/battery-management/chargers/1-series-cell-chargers/mp2615.html
MP2615A

2A、1セルまたは2セルのリチウムイオンバッテリーチャージャ、3mm x 3mmパッケージ

MPSから購入 1, 2 4.2 8.7 2 3.95 18 23 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (3x3) 1 0 https://www.monolithicpower.com/jp/mp2615a.html
MP2618

システムパワーパス管理付き、600kHz スイッチング リチウムイオンチャージャ

2, 3 4.2 2 5.5 24 Input Bypass Power Path QFN-28 (4x5) 1 0 https://www.monolithicpower.com/jp/products/battery-management/chargers/mp2618.html
他の該当製品型番はありません