同期整流IC LLC向け

LLC コントローラ
多機能内蔵

高信頼性
調整可能な過電流保護
大量の製造実績
コンシューマー向け
ゲームとPC電源

参照表示列
ステータス
Pout (max) (W)
Type
fsw (max) (kHz)
Drain Rating
Iop (mA)
Min On Time (ns)
Iq (mA)
Turn-On Threshold (mV)
Turn-Off Delay (ns)
Light-Load Function
Grade
Package
VCC (min) (V)
VCC (max) (V)
VCC (typ) (V)
Ishutdown (µA)
MPL
Pout (max) (W)
Type
fsw (max) (kHz)
Drain Rating
Iop (mA)
Min On Time (ns)
Iq (mA)
Turn-On Threshold (mV)
Turn-Off Delay (ns)
Light-Load Function
Grade
Package
VCC (min) (V)
VCC (max) (V)
VCC (typ) (V)
Ishutdown (µA)
Controller
500
up to 300
No
Yes
カタログ
SOIC-14
SOIC-8
Has MPL
MP6925A
新規

Fast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with lmproved Noise Immunity

400 Controller 500 180 16 1100 4.6 -230 35/45 Yes Catalog SOIC-8 4.2 35 135/155 0
MP6925
新規

Fast Turn-Off, CCM/DCM Compatible, Dual-LLC Synchronous Rectifier with lmproved Noise Immunity

400 Controller 500 180 16 1100 4.6 -230 35/45 Yes Catalog SOIC-8 4.2 35 135/155 0
MP6903
アクティブ

High Noise Immunity, Fast Turn-off Intelligent Rectifier with Light Load Management for LLC

400 Controller up to 300 180 8 1000 0.25 70 35 Yes Catalog SOIC-8 6 27 15 150 0
MP6922
アクティブ

Dual Fast Turn-off Intelligent Rectifier, Vfwd 70mV for LLC

400 Controller up to 300 180 16 1000 0.5 70 35 No Catalog SOIC-14 6 27 15 300 0
MP6922A
アクティブ

High Efficient, Dual Fast Turn-off Intelligent Rectifier, Vfwd 30mV for LLC

400 Controller up to 300 180 16 1000 0.5 30 35 Yes Catalog SOIC-14 6 27 15 300 0
MP6923
アクティブ

Dual, fast turn-off synchronous rectifier (SR) for LLC converter, with 15mV VDS regulation

400 Controller up to 300 180 500 0.6 15 50 Yes Catalog SOIC-14 600 0
MP6924
アクティブ

Fast Turn-off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with low Sleep Mode Current

400 Controller 500 180 16 1100 4.6 45 35 Yes Catalog SOIC-8 4.2 35 15 135 0
MP6924A
新設計には使用不可

Fast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity

400 Controller 500 180 16 1100 4.6 -230 Yes Catalog SOIC-8 0
No more part left for display.