PFC有り, トライアック調光有り

優れたパフォーマンス
高効率と高信頼性
BOMの低減
革新的な独自の
パッケージ技術
デザインの最適化
各調光器への高い互換性

参照表示列
ステータス
Vac (max) (V)
Vac (min) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
MPL
Vac (max) (V)
Vac (min) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
No
Yes
Buck-Boost
Buck
Flyback
No
カタログ
MSOP-10
SOIC-14
SOIC-8
SOIC-8M
SOP-10
Has MPL
MP4056
アクティブ
TRIAC Dimmable, Non-isolated, Offline LED Controller with Active PFC
305 85 Yes Buck-Boost 50 0.4 200 0.8 0.22 No Catalog MSOP-10, SOIC-14, SOIC-8 0
MP4060
アクティブ
TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
305 200 Yes Buck-Boost, Flyback 50 0.4141 170 800 No Catalog SOIC-8 0
MP4088
アクティブ
TRIAC Dimmable, Non-isolated, Offline LED Controller with Active PFC for High Line
305 85 Yes Buck-Boost, Buck 10 0.195 8.5 No Catalog MSOP-10, SOIC-14, SOIC-8 0
MP4068
アクティブ
TRIAC Dimmable, Non-isolated, Offline LED Controller with Active PFC
305 85 Yes Buck-Boost, Buck 10 0.195 8.5 No Catalog SOIC-14, SOIC-8M, SOP-10 0
MP4059
新規

Single-Stage PFC Flyback Controller with Primary-Side Feedback, for LED Drivers Down to 1% Dimming

305 85 No Buck-Boost 8 0.193 0.315 No SOIC-8 0
MP4032-2
アクティブ
TRIAC Dimmable, Non-isolated, Offline LED Controller with Active PFC
265 85 Yes Buck-Boost 8 0.4 200 0.9 6.5 No Catalog MSOP-10, SOIC-14, SOIC-8 0
No more part left for display.