Automotive EMC
Session popupval
Session textval
Session Titefor popup
Session textval
Session Titefor popup
Show default content
Our state-of-the-art measurement chambers and work stations enable exact results and detailed test reports during emissions and immunity testing.
Our commercial testing services include:
- Radiated Emissions
- Conducted Emissions
- Radiated Immunity
- Conducted Immunity
- ESD
Specifications:
- CISPR 25 (RE) ALSE Method
- CISPR 25 (CE) Voltage & Current Method
- Ford FMC1278 RE (RE310)
- Ford FMC1278 CE (CE420)
- GM GMW3097 (RE)
- GM GMW3097 (CE)
- STELLANTIS CS.00054 (RE)
- STELLANTIS CS.00054 (CE)
Equipment:
- 3.6GHz Receiver
- Rod Antenna (9kHz to 30Mhz)
- Bi-Con Antenna (20MHz to 300MHz)
- Log Antenna (200MHz to 3.5GHz)
- Horn Antenna (1GHz to 18GHz)
Chamber:
- CISPR or 3 Meter
Other Assets:
- Secure Customer Storage Area
- Separate Control and Test Rooms with Customer Bench
- Customer Rework Area
- Remote video

アカウントにログイン
新しいアカウントを作成