mEZD71203A
アクティブ
5V - 16V Input, 1V Output, 3A DC/DC Power Supply


製品説明
The mEZD71203A series is an open-frame, 5-16V input step-down power module with 3A continuous output current and different output voltage options. It provides up to 92% peak efficiency.
5.0V - 16V Vin, 3A Iout | |
---|---|
PN | Vout (V) |
mEZD71203A-A | 1.0 |
mEZD71203A-B | 1.2 |
mEZD71203A-C | 1.5 |
mEZD71203A-D | 1.8 |
mEZD71203A-E | 2.5 |
mEZD71203A-F | 3.3 |
製品の特長
- 5V to 16V Wide Operating Input
- 3A Load Current
- Hiccup Short-Circuit Protection
- Over-/Under-Voltage Protection
- Over-Current Protection
- Over-Temperature Protection
- Open Design Files and BOM
パラメータ
- Module Assembly Open Frame
- Vin (min) (V)5
- Vin (max) (V)24
- Vout (min) (V)1
- Vout (max) (V)1
- Regulated Outputs1
- Iout (max) (A)3
- fsw (min) (kHz)400
- fsw (max) (kHz)400
- I2C InterfaceNo
- PGNo
- SSInternal
- Operating Junction Temp Range (°C) -40 to 125
- PackageSiP
- Dimension WxL (mm)10x20
- Dimension (H) (mm)1.6
- Mounting TypeSIP
- GradeIndustrial
- Special FeaturesOCP, OTP, OVP/UVP, SCP with Hiccup
Log in to your account
新しいアカウントを作成する