EVQ6524-R-00A

新規

28V, 0.9A, Quad Half-Bridge Motor Driver Evaluation Board

  • 個数 価格
  • 1
    ¥10,865.00 /単位

在庫あり

4~7営業日程度で到着
配送料1注文につき5ドルのみ


評価ボード詳細をご覧ください。
エンジニアにコンタクト、もしくは見積もり入手
すべての購入オプションを見る
代理店価格と詳細はこちらをご参照ください

製品説明

The EVQ6524-R-00A is an evaluation board for the MPQ6524, a four half-bridge DMOS output
driver with integrated power MOSFETs. It can drive up to four different loads. The input voltage ranges from 7V to 28V, with the up to 0.9A output current capability.

The four half-bridges of MPQ6524 can be controlled separately from a standard serial data interface, and have various diagnostic functions. It has very low quiescent current in standby mode makes a wide range of applications possible.

Fully protection includes short-circuit protection, under-voltage protection and thermal shutdown.

製品の特長

  • Wide 7V to 28V Operating Input Range
  • Up to 0.9A Output Current for Each Channel
  • Total Max Current 2.4A (all outputs combined)
  • Rdson (HS + LS) Typically 1.1Ω at 25°C,
  • Maximum 2Ω at 150°C
  • Very Low Quiescent Current IVS < 6μA in
  • Standby Mode Versus Total Temperature
  • Range
  • Serial Data Interface
  • Short-Circuit Protection
  • Under-Voltage Protection
  • Available in AEC-Q100 Grade 1

パラメータ


Quad Half-Bridge Motor Driver with Serial Input Control

The MPQ6524 is a four half-bridge, DMOS, output driver with integrated power MOSFETs that can drive up to four different loads.

The four half-bridges can be controlled separately from a standard serial data interface and have various diagnostic functions. The MPQ6524 has very low quiescent current in standby mode, making it suitable for a wide range of applications.

Full protection features include short-circuit protection (SCP), under-voltage protection (UVP), and thermal shutdown.

The MPQ6524 requires a minimal number of readily available, standard, external components and is available in a QFN-24 (4mmx4mm) package.

品質方針、証明書および信頼性レポート
すべてのMPS部品は鉛フリー、ハロゲンフリーで、RoHS指令に準拠しています。詳細については、環境セクションを参照してください。