EVHF920-S-00B

アクティブ

85VAC/60Hz~350VAC/50Hz 16.5V/300mA;16.5V/100mA Off-line Switching Regulator

  • 個数 価格
  • 1
    ¥2,716.25 /単位

在庫あり

4~7営業日程度で到着
配送料1注文につき5ドルのみ


評価ボード詳細をご覧ください。
エンジニアにコンタクト、もしくは見積もり入手

製品説明

HF920 is a flyback regulator with a monolithic 900V MOSFET. HF920 provides excellent power regulation in AC-DC applications that require high reliability. The switching frequency can be programmed with a single resistor. Also a special frequency doubling mode, designed for strong magnetizing application, can be enabled through a simple external setup.

EVHF920-S-00B evaluation board is specially designed for a better EMC performance with very few EMI filters, which provides reference to effective PCB design for the customer. It features an off-line wide input voltage (85VAC~350VAC) with dual outputs (16.5V/300mA, 16.5V/100mA), and a highly strong anti-interference ability to external magnetic field with the use of transformer core EF20, and is very suitable for the power meter application.

EVHF920-S-00B can meets EN55022 conducted EMI requirements easily with frequency jittering function. It offers a full suite of protective features such as over-temperature protection, VCC under-voltage lockout, over-voltage protection, over-load protection and short-circuit protection.

製品の特長

  • Wide input voltage (85VAC~350VAC)
  • Fixed switching frequency, programmable up to 150kHz
  • Frequency doubling operation mode
  • Excellent EMC performance
  • Over Temperature Protection
  • Time-based Over Load Protection
  • Short Circuit Protection
  • Strong anti-interference ability to external magnetic field
  • Power line communications

パラメータ


900V, Fixed-Frequency, Offline Regulator w/ Ultra-Low Standby Power Consumption

The HF920 is a flyback regulator with a monolithic, 900V MOSFET. The HF920 provides excellent power regulation in AC/DC applications that require high reliability, such as smart meters, large appliances, industrial controls, and products powered by poor AC grids. The HF920 requires a minimal number of
external components. 

The HF920 uses peak-current-mode control to provide excellent transient response and easy loop compensation. When the output power falls below a given level, the regulator enters burst mode. The IC consumption is also specially optimized. As a result, the HF920 achieves very low power consumption during standby conditions. 

MPS’s proprietary, 900V, monolithic process enables an over-temperature protection (OTP) that is on the same silicon as the 900V power MOSFET, offering the most precise thermal protection. The HF920 also offers a full suite of protection features such as VCC under-voltage lockout (UVLO), overload protection (OLP), over-voltage protection (OVP), and short-circuit protection (SCP). 

The HF920 is designed to minimize electromagnetic interference for power line communications (PLC) in home and building automation applications. The operating frequency is programmed externally with a single resistor, so the power supply’s radiated energy can be designed to block interference to the PLC. In addition to the programmable frequency, the HF920 employs frequency jittering that reduces the noise level and EMI filter cost greatly. 

Frequency-doubling mode operation can be enabled through a simple external set-up. With this special operation mode, the switching frequency is doubled when the converter runs into an over-power condition. In this way, the converter is able to handle up to a 50% decrease of the transformer inductance caused by external magnetizing interference.


900V Fixed Frequency Offline Regulator with Input Under-Voltage Protection

The HF920A is a flyback regulator with a monolithic 900V MOSFET. The HF920A provides excellent power regulation in AC/DC applications that require high reliability, such as smart meters, large appliances, industrial controls, and products powered by poor AC grids. It requires a minimum number of external components.

The HF920A uses peak-current-mode control to provide excellent transient response and easy loop compensation. When the output power falls below a given level, the regulator enters burst mode. The IC consumption is specially optimized. As a result, the HF920A achieves very low power consumption in a standby condition.

The MPS proprietary 900V monolithic process enables an over-temperature protection that is on the same silicon of the 900V power MOSFET, offering the most precise thermal protection. It also offers a full suite of protection features, including VCC under-voltage lockout, overload protection, over-voltage protection, under-voltage protection, and short-circuit protection.

The HF920A is designed to minimize electromagnetic interference for PowerLine Communication (PLC) in home and building automation applications. The operating frequency is programmed externally with a single resistor, so the power supply’s radiated energy can be designed to avoid interference to the PLC. In addition to the programmable frequency, the HF920A employs frequency jittering that greatly reduces the noise level and the cost of the EMI filter.

The HF920A is available in SOIC8-7A and SOIC14-11 packages.


900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby

The HF920B is a flyback regulator with a monolithic, 900V MOSFET. The HF920B is an enhanced version of the HF920 with EMI optimization. It provides excellent power regulation with very few external components for AC/DC applications that require high reliability, such as smart meters, large appliances, industrial controls, and products powered by AC grids.

The HF920B uses peak current control mode to provide excellent transient response and easy loop compensation. When the output power falls below a given level, the regulator enters burst mode. The IC is also optimized to achieve very low power consumption during standby conditions.

MPS’s proprietary, 900V, monolithic process enables over-temperature protection (OTP) on the same silicon as the 900V power MOSFET, offering the most precise thermal protection. The HF920B also offers a full suite of protection features, such as VCC under-voltage lockout (UVLO), overload protection (OLP), over-voltage protection (OVP), and short-circuit protection (SCP).

The HF920B is designed to minimize EMI for power line communications (PLC) in home and building automation applications. The operating frequency is programmed externally with a single resistor, so the power supply’s radiated energy can block interference to the PLC. In addition to the programmable frequency, the HF920B employs frequency jittering that greatly reduces the noise level and EMI filter costs.

Frequency doubling mode can be enabled through a simple external set-up. With this special operation mode, the switching frequency is doubled when the converter runs into an over-power condition. In this way, the converter is able to handle up to a 50% decrease of the transformer inductance caused by external magnetizing interference.

The HF920B is available in SOIC8-7A and SOIC14-11 packages, and the maximum output power is listed in Table 1 respectively.

品質方針、証明書および信頼性レポート
すべてのMPS部品は鉛フリー、ハロゲンフリーで、RoHS指令に準拠しています。詳細については、環境セクションを参照してください。