EVKT-MP2695

アクティブ

I2C-Controlled, Single-Cell Switching Charger with JEITA Profile

  • 個数 価格
  • 1
    ¥10,865.00 /単位

在庫あり

4~7営業日程度で到着
配送料1注文につき5ドルのみ


評価ボード詳細をご覧ください。
エンジニアにコンタクト、もしくは見積もり入手
すべての購入オプションを見る
代理店価格と詳細はこちらをご参照ください

製品説明

The EVKT-MP2695 is an evaluation kit for the MP2695. This kit is designed for the MP2695, which is a highly integrated, single-cell Li-ion/Li-polymer battery charger. Its layout accommodates most commonly used capacitors. The default function of this board is preset for charger mode, and the charge full voltage is preset to 4.200V for a single-cell Li-ion battery.

製品の特長

  • MP2695 Evaluation Board (EV2695-Q-01A)
  • Communication Interface with Accessories (EVKT-USBI2C-02)
    • USB to I2C Communication Interface
    • Ribbon Cable
    • USB cable

パラメータ


I2C-Controlled, Single-Cell Switching Charger with JEITA Profile

The MP2695 is a highly integrated, flexible, switch-mode battery charging management device designed for a single-cell Li-ion and Li-polymer battery used in a wide range of portable applications.

The MP2695 integrates three battery-charging phases: pre-charge, constant-current, and constant-voltage charge. This device also manages the input power source by input current limit regulation and minimum input voltage regulation.

Using an I2C interface, the host can flexibly program the charge parameters. The device operating status can also be read in the registers.

Safety features include input over-voltage protection, battery under-voltage protection, thermal shutdown, and JEITA battery temperature monitoring.  

The MP2695 is available in a 21-pin QFN (3mmx3mm) package.

Advantages Include:

  • Small 3mm x 3mm solution size
  • High efficiency: >94% efficiency at 3A charge current
  • Advanced safety features including programmable JEITA NTC Monitoring, Charging Timer, Input/output OVP, and Thermal Shutdown
  • I2C programmable parameters including input current and voltage regulation, charge current, battery voltage, and NTC thresholds


The MP2695 is highly customizable. Users can configure the MP2695 via the downloadable I2C GUI.

This I2C GUI allows you to program the MP2695. By using this I2C GUI, you can set the output voltage, PG delay enable, output current limit, and more. Please reference the user guides for installation and programing instructions.

System Requirements:

Windows 7 or later

.Net Framework 4 or later



通信インターフェースデバイスUSB to I2C / PMBusは、製品評価キットに含まれていますが、個別に購入することもできます

The EVKT-USBI2C-02は製品評価キットに含まれていますが、別途購入することもできます。 EVKT-USBI2C-02は、USBからI2CまたはUSBからPMBusの通信インターフェースを提供します。 MPS I2CおよびPMBus製品、Virtual Bench Pro、およびI2C GUIツールで動作するように設計されています。 USBドライバーは自動的にインストールされるか、直接ダウンロードされます

EVKT-USBI2C-02 評価キットは以下を含みます:

  • USBからI2Cへの通信デバイスインターフェイス 1
  • USBケーブル1
  • 10ピンリボンケーブル1
  • 3ピンリボンケーブル1
  • データシートとドライバーファイル

¥2,716.25 + tax



I2C-Controlled, Single-Cell Switching Charger Evaluation Board

The EV2695-Q-01A is an evaluation board for the MP2695, a highly integrated, flexible, switch-mode battery charger.

The MP2695 integrates a full-featured battery charging profile with three phases: pre-charge, constant current, and constant voltage charge. This device also manages the input power source via input current limit regulation and minimum input voltage regulation. All the parameters and controls can be easily accessed via the I2C interface.

¥5,432.50 + tax


品質方針、証明書および信頼性レポート
すべてのMPS部品は鉛フリー、ハロゲンフリーで、RoHS指令に準拠しています。詳細については、環境セクションを参照してください。