EV6411-S-00A

アクティブ

Windowed Watchdog Timer Evaluation Board

  • 個数 価格
  • 1
    ¥2,716.25 /単位


評価ボード詳細をご覧ください。
エンジニアにコンタクト、もしくは見積もり入手
すべての購入オプションを見る
代理店価格と詳細はこちらをご参照ください

製品説明

The EV6411-S-00A is an evaluation board for

MP\MPQ6411, a windowed watchdog timer. It used to reset and monitor the microcontroller. In normal operation, MCU sends trigger signal to MPQ6411 in a defined time window cyclically. A missing or fault trigger signal causes the watchdog to reset the MCU.

MPQ6411 provides a reset signal (low level voltage) to MCU during power-up or under voltage.

By setting the MODE pin to high or low, the watchdog can work as long window mode or short window mode. And the window is programmable.

The EV6411-S-00A is assembled and tested with SOIC8 package.

製品の特長

  • Windowed watchdog
  • Power-on reset during power-up and under voltage
  • Programmable short window mode or long window mode
  • Watchdog disable function
  • Low shutdown mode current
  • SOIC8 package

パラメータ

  • PackageSOIC-8

Windowed Watchdog Timer

The MP6411 is a windowed watchdog timer. It is used to reset and monitor the microcontroller. In normal operation, the MCU sends a trigger signal to the MP6411 in a defined time window cyclically. A missing or fault trigger signal causes the watchdog to reset the MCU. The MP6411 provides a reset signal (low-level voltage) to the MCU during power-up or under voltage. By setting MODE to high or low, the watchdog operates in long window mode or short window mode; the window is programmable. The MP6411 is available in SOIC8 package.


Industrial Grade, Windowed Watchdog Timer

The MPQ6411 is a windowed watchdog timer. It is used to reset and monitor the microcontroller. In normal operation, the MCU sends a trigger signal to the MPQ6411 in a defined time window cyclically. A missing or fault trigger signal causes the watchdog to reset the MCU. The MPQ6411 provides a reset signal (low-level voltage) to the MCU during power-up or under voltage. By setting MODE to high or low, the watchdog operates in long window mode or short window mode; the window is programmable. The MPQ6411 is available in SOIC8 package.


Windowed Watchdog Timer

The MPQ6411 is a windowed watchdog timer. It is used to reset and monitor the microcontroller. In normal operation, the MCU sends a trigger signal to the MPQ6411 in a defined time window cyclically. A missing or fault trigger signal causes the watchdog to reset the MCU.

品質方針、証明書および信頼性レポート
すべてのMPS部品は鉛フリー、ハロゲンフリーで、RoHS指令に準拠しています。詳細については、環境セクションを参照してください。